FLN(D) – up to 63 bar, in acc. with DIN 24550, (switchable)

The FLN low-pressure line filter and the switchable FLND version in acc. with DIN 24550 are suitable for applications with max. pressure ranges of 63 bar.
Material number
GP_1000515405
learn more ...
  • Search Bar : $SL-1000066723 [1000517557] [global]
Product Search
Filter selection
Reset filter
pmax [bar]
Select all Reset selection
Filter material
Select all Reset selection
Filter rating [µm]
Select all Reset selection
Type of connection
Select all Reset selection
Show more filters

FLN(D) – up to 63bar, in acc. with DIN 24550, (switchable)


Grouped product items
FLND BN/HC 250 DDF 10 C 1.2 /-B7
Material-No. 1271827
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FLND W/HC 160 DDF 25 C 1.2 /-W-B7
Material-No. 1272242
Other features:
W=for HFA/HFC fluid
Standard:
0=none
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FLND BN/HC 160 DDE 10 LZ 1.2 /-DB
Material-No. 1272324
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FLND BN/HC 250 DDF 10 LZ 1.2
Material-No. 1272398
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FLND BN/HC 160 DDF 6 LZ 1.2 /-AV-B7
Material-No. 1272405
Other features:
AV=CI in acc. with Audi-VW
Standard:
0=none
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FLND BN/HC 400 DDF 10 C 1.2 /-B7
Material-No. 1272609
Other features:
0=no other features
Standard:
0=none
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FLND BN/HC 160 DDF 10 LZ 1.2 /-DB
Material-No. 1272681
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
0=none
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FLND W/HC 160 DDE 50 D 1.2 /-V-LED
Material-No. 1272871
Other features:
LED=CI with LED display
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FLND W/HC 160 DDE 50 D 1.2 /-LED
Material-No. 1272872
Other features:
LED=CI with LED display
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FLND W/HC 250 DDF 25 B 1.2 /-B7
Material-No. 1272916
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FLND BN/HC 160 DDE 25 D 1.2 /-L24-B7
Material-No. 1273266
Other features:
L24=lamp voltage 24V
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FLND BN/HC 400 DDF 10 LZ 1.2 /-DB
Material-No. 1273300
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
0=none
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FLND BN/HC 160 DDE 25 C 1.2
Material-No. 1273646
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FLND W/HC 250 DDF 50 A 1.2
Material-No. 1273678
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FLND BN/HC 250 DDF 25 B 1.2 /-B7
Material-No. 1273743
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FLND W/HC 250 DDF 200 C 1.2 /-V
Material-No. 1273803
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FLND W/HC 160 DDE 25 B 1.2 /-B7
Material-No. 1273875
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FLND BN/HC 160 DDE 10 B 1.2 /-B7
Material-No. 1273876
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FLND BN/HC 250 DDF 10 C 1.2
Material-No. 1274002
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FLND W/HC 400 DDK 25 D 1.2 /-LED
Material-No. 1274053
Other features:
LED=CI with LED display
Standard:
1=in acc. w. DIN 24550
Changeover:
D=cock plug changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FLN Inline Filter DIN 24550
Spare parts list EN

(0.83 MB)

FLND Change-Over Inline Filter to DIN 24550
Product brochure EN

(0.52 MB)

FMND Change over inline filter DIN 24550
Spare parts list EN

(1.34 MB)

FLND Change-Over Inline Filter
Spare parts list EN

(1.37 MB)