Flexible bell housing with oil-air cooler

Compact HYDAC design and inexpensive solution

  • Bell housing in accordance with VDMA 24561 Form C
  • Unproblematic replacement of the forms A, B and C with one another possible in accordance with VDMA 24561
  • Can be supplied for almost all hydraulic pumps
  • Processing of both flange-mounting sides finished
  • Bell housing with damping and cooling element (air-oil cooler)
  • Fan wheel (mounted on the motor shaft) included in the scope of delivery
  • For 2-pole, 4-pole, 6-pole IEC standard motors (1000–3000 rpm)
  • Design B5, B35, V1, V15
  • Mineral oil in accordance with DIN 51524, other media upon request
  • With optional bell support foot bracket
  • Horizontal or vertical installation possible

Cooling element:

  • Supply and discharge with G3/4", gasket-sealing
  • Max. 16 bar operating pressure
  • Max. permitted oil temperature +100°C
  • The maximum temperature difference between oil inlet and ambient temperature may not exceed 50°C

Delivery programme:

  • Series 2001 for motor size 80 (0.55–0.75 kW with 1500 rpm)
  • Series 200 for motor size 90S – 90L (1.1–1.5 kW with 1500 rpm)
  • Series 250 for motor size 100L – 112M (2.2 – 4 kW with 1500 rpm)
  • Series 300 for motor size 132S – 132M (5.5 – 7.5 kW with 1500 rpm)
  • Series 350 for motor size 160M – 160L (11 – 15 kW with 1500 rpm)
  • Series 3501 for motor size 180M – 180L (18.5 – 22 kW with 1500 rpm)
  • Search Bar: Search Bar
Material number
GP_1000422033
Product Search
Filter selection
Reset filter
Grouped product items
PTK-300/M/146,5/FB177-E
Material-No. 3006735
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PTK-350/M/204/FB072-E/F3
Material-No. 3006853
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PTK-350/M/198/FB328-E/F3
Material-No. 3009142
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PTK-300/M/184,5/FB094-E/F3
Material-No. 3009251
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PTK-350/M/228/FB134-E
Material-No. 3009415
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PTK-250/M/136,5/FB085-E/F3
Material-No. 3014543
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PTK-250/M/115/FB227-E
Material-No. 3014997
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PTK-3501/M/204/FB106-E
Material-No. 3015823
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PTK-250/M/127/FB329-E
Material-No. 3017456
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PTK-350/M/188/FB053-E
Material-No. 3019146
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PTK-3501/M/188/FB166-E
Material-No. 3019753
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PTK-3501/M/188/FB166-E/F3
Material-No. 3019754
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PTK-350/M/191,5/FB106-E
Material-No. 3020885
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PTK-3501/M/197,5/FB092-E
Material-No. 3021590
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PTK-350/M/218,5/FB173-E
Material-No. 3022364
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PTK-300/M/150/FB026-K/F3
Material-No. 3023614
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PTK-300/M/152,5/FB072-K
Material-No. 3025642
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PTK-300/M/152,5/FB072-K/F3
Material-No. 3025643
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PTK-300/M/168/FB044-E
Material-No. 3027690
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PTK-3501/M/204/FB122-K
Material-No. 3028249
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
PTK - Bell Housings with Flexible Pump Mounting with Oil/Air Cooler
Product brochure EN

(0.37 MB)