Flat steel bolt clamp to DIN 3567
DIN 3567 flat steel bolt clamps are used as mounting elements for pipe systems outside hydraulic applications.
They are available in 32 sizes from 20 to 500 mm.
They are available in 32 sizes from 20 to 500 mm.
Material number
learn more ...
GP_1000492650
- Search Bar : $SL-1000070220 [1000552910] [global]
Product Search
Filter selection
Reset filter
Flat steel bolt clamp to DIN 3567
Diameter: 25–521 mm
|
HRFBS 9 A1 57 ST BL FORM A DIN 3567
Material-No. 3126202
|
|
|||||||
|
HRFBS 1 A 22 ST BL FORM A DIN 3567
Material-No. 441275
|
|
|||||||
|
HRFBS 1 A 25 ST BL FORM A DIN 3567
Material-No. 441276
|
|
|||||||
|
HRFBS 2 A 27 ST BL FORM A DIN 3567
Material-No. 441277
|
|
|||||||
|
HRFBS 3 A 30 ST BL FORM A DIN 3567
Material-No. 441278
|
|
|||||||
|
HRFBS 4 A 34 ST BL FORM A DIN 3567
Material-No. 441279
|
|
|||||||
|
HRFBS 5 A 38 ST BL FORM A DIN 3567
Material-No. 441280
|
|
|||||||
|
HRFBS 6 A 43 ST BL FORM A DIN 3567
Material-No. 441281
|
|
|||||||
|
HRFBS 7 A 45 ST BL FORM A DIN 3567
Material-No. 441282
|
|
|||||||
|
HRFBS 8 A 49 ST BL FORM A DIN 3567
Material-No. 441283
|
|
|||||||
|
HRFBS 9 A 57 ST BL FORM A DIN 3567
Material-No. 441284
|
|
|||||||
|
HRFBS 10 A 61 ST BL FORM A DIN 3567
Material-No. 441285
|
|
|||||||
|
HRFBS 11 A 77 ST BL FORM A DIN 3567
Material-No. 441286
|
|
|||||||
|
HRFBS 12 A 89 ST BL FORM A DIN 3567
Material-No. 441287
|
|
|||||||
|
HRFBS 13 A 108 ST BL FORM A DIN 3567
Material-No. 441288
|
|
|||||||
|
HRFBS 14 A 115 ST BL FORM A DIN 3567
Material-No. 441289
|
|
|||||||
|
HRFBS 11 A1 77 ST BL FORM A DIN3567
Material-No. 442732
|
|
|||||||
|
HRFBS 1 A1 22 ST BL FORM A DIN 3567
Material-No. 442864
|
|
|||||||
|
HRFBS 8 A1 49 ST BL FORM A DIN3567
Material-No. 442879
|
|
|||||||
|
HRFBS 4 A1 34 ST BL FORM A DIN3567
Material-No. 442880
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HRRBS / HRFBS Bolt clamps
Product brochure
EN
(0.55 MB)