PMAG
Process magnet filter – ideal for use in industrial part washers
Features
- Particle filters
- Applications with ferritic contaminations
- Available as single or double filter
- Return line filter upstream from tank
- Pre-separator for unloading other filters
- Bypass filter
Advantages
- Optimises filter performance of downstream filters, such as automatic or inline filters
- Stainless steel materials are ideally suited for use in industrial part washers
- Bar magnet can be removed easily without having to detach the filter from the pipe
- High magnetic field strength for effective retention of ferritic contamination
- Economical and environmentally friendly as not a consumable
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
Inline Filters for Process Technology
Product brochure
EN
(7.04 MB)