PFFL – Process Filter Fuel Liquid
Particle filtration for alternative fuels in the navy, such as: Methanol (MeOH), ammonia (NH3) and LPG and LNG
Characteristics
- Suitable for use in fuel gas supply systems, fuel supply systems with low flash points, gas valve units or gas valve drives
- Operating pressures up to 400 bar
- Operating temperatures from -100°C up to +250°C
- Filtration ratings of up to 0.1 µm absolute
- Filter elements made from Chemicron® metal fibre fleece or wire mesh
Advantages
- Compact design
- Large filter area thank to optimal filtration layer design
- Cleanable filter material
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
Gas Filters. Product Overview.
Product brochure
EN
(13.29 MB)