LMDP
Inline filters – functional and universally deployable for the filtration of lubrication oil and fuel in large engines
Features
- Separation of solid particles from low- and high-viscosity fluids
- Various filter materials with different filtration ratings can be used, depending on the cleanliness requirements
- Monitoring of the differential pressure by means of optional clogging indicator
Advantages
- High filtration performance
- No interruption to operation while the filter element is being changed (double filter)
- Easy to operate
- Robust filter materials are ideally suited to long-term operation
- Low operating costs
- Numerous equipment options
- Very high contamination retention capacity (disposable filter element)
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
Modern Duplex Filters for Large Engines
Product brochure
EN
(5.27 MB)