![EDFR EDFR](https://www.hydac.com/shop/media/catalog/crossbase/PRD_PHO_OVW/PRD_PHO_OVW_EDFR__SALL__AIN__V2.jpg)
EDFR
Stainless steel pressure filter for process technology
Features
- Separation of solid particles from fluids
- 400 bar at 200°C
Advantages
- Optimum adaptation to the application thanks to six different sizes, materials and seal materials
- Easier and quicker filter element changing without removing the filter from the line – size 660 / 990 without removal of the filter bowl by means of a screw-in cover
- Clogging control with clogging indicator
- Pleated filter elements with large filter area (Chemicron® metal fibre fleece and wire mesh)
- Regenerable filter elements save costs for disposal and replacement (Chemicron® metal fibre fleece and wire mesh)
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7710-00001.jpg)
Inline Filters for Process Technology
Product brochure
EN
(7.04 MB)
![](https://www.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_7717-00001.jpg)
EDFR Stainless steel pressure filter
Product brochure
EN
(1.39 MB)