Pre-separator GCS / GDS
Gas Cyclone Separator GCS and Gas Demister Separator GDS for separating aerosol droplets and surging fluids before main filtration
Features
- Gas Cyclone Separator: compact design and high filtration efficiency (aerosol droplets >5 µm), low sensitivity to fluctuations in operating conditions (pressure and flow rate)
- Gas Demister Separator: unlike a cyclone, the demister is not entirely suitable for solid contamination and fluctuating operating conditions, as this greatly impairs the filtration efficiency (separation of aerosol droplets >15 µm)
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Gas Filters. Product Overview.
Product brochure
EN
(14.01 MB)
Specification Form Gas Filters
Product information
EN
(0.07 MB)