
AutoFilt® RF4
Self-cleaning automatic back-flushing filter for low flow rates
Features
- Separation of solid particles from low viscosity fluids (coolants, water)
- Filtration ratings from 25 µm to 1000 µm
- Flow rates up to 385 l/min
- Conical filter elements provide greater efficiency
Advantages
- Compact design
- Fully automatic operation
- Ready-to-operate unit
- Maximum utilisation of the filter area
- Remote monitoring possible with smartphone or tablet
- Self-diagnosis, system diagnosis, process monitoring
- Bidirectional communication of component activity
- Open connectivity to all commonly used customer interfaces (1x Ethernet, variable flange settings 1x serial RS-232 C/RS 485)
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

AutoFilt® RF4 Automatic back-flushing filter
Product brochure
EN
(2.65 MB)

Water Filtration. Product Overview.
Product brochure
EN
(6.38 MB)

HYDAC AutoFilt® Automatic filters Product Overview
Product brochure
EN
(6.45 MB)