Filter elements

Take a look at our range and choose the right filter element for your return line suction filter.
Material number
GP_1000515550
learn more ...
  • Search Bar : $SL-1000066723 [1000517557] [global]
Product Search
Filter selection
Reset filter
Filter rating [µm]
Select all Reset selection
Sealing material
Select all Reset selection

Filter elements


Grouped product items
0300 RK 010 MM
Material-No. 1252893
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0300
Filter material, element:
MM=Mobilemicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0300 RK 015 MM
Material-No. 1263544
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0300
Filter material, element:
MM=Mobilemicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0400 RK 010 MM
Material-No. 1265474
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0400
Filter material, element:
MM=Mobilemicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0400 RK 015 MM
Material-No. 1265475
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0400
Filter material, element:
MM=Mobilemicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0300 RK 015 MM /-V
Material-No. 1266302
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0300
Filter material, element:
MM=Mobilemicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0800 RK 010 MM
Material-No. 1266974
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0800
Filter material, element:
MM=Mobilemicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0800 RK 015 MM
Material-No. 1266975
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0800
Filter material, element:
MM=Mobilemicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0201 RK 010 MM
Material-No. 1268076
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0201
Filter material, element:
MM=Mobilemicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0201 RK 015 MM
Material-No. 1268077
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0201
Filter material, element:
MM=Mobilemicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0251 RK 010 MM
Material-No. 1268079
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0251
Filter material, element:
MM=Mobilemicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0251 RK 015 MM
Material-No. 1268080
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0251
Filter material, element:
MM=Mobilemicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0100 RK 010 MM
Material-No. 1268082
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0100
Filter material, element:
MM=Mobilemicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0100 RK 015 MM
Material-No. 1268083
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0100
Filter material, element:
MM=Mobilemicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0151 RK 010 MM
Material-No. 1268085
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0151
Filter material, element:
MM=Mobilemicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0151 RK 015 MM
Material-No. 1268086
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0151
Filter material, element:
MM=Mobilemicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0100 RK 010 MM /-V
Material-No. 1270653
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0100
Filter material, element:
ON=Optimicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0300 RK 010 MM /-V
Material-No. 1271203
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0300
Filter material, element:
MM=Mobilemicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0251 RK 010 MM /-V
Material-No. 1272261
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0251
Filter material, element:
MM=Mobilemicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0251 RK 015 MM /-V
Material-No. 1272262
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0251
Filter material, element:
MM=Mobilemicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0201 RK 010 MM /-V
Material-No. 1272263
Other features, element:
0=no other features
Element type:
RK – return line-suction elements
Size:
0201
Filter material, element:
ON=Optimicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Innovative Element Technology for installation in HYDAC filters - QuickSelection
Product brochure EN

(4.38 MB)