Filter elements

Take a look at our range and choose the right filter element for your suction filter.
  • Search Bar: Search Bar
Material number
GP_1000515537
Product Search
Filter selection
Reset filter
Filter rating [µm]
Select all Reset selection
Bypass
Select all Reset selection
Sealing material
Select all Reset selection
Grouped product items
0160 RS 010 P /-KB
Material-No. 1250030
Other features, element:
0=no other features
Element type:
RS – suction elements
Size:
0160
Filter material, element:
P=paper
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0110 RS 010 P /-KB
Material-No. 1250314
Other features, element:
0=no other features
Element type:
RS – suction elements
Size:
0110
Filter material, element:
P=paper
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0060 RS 020 P /-V
Material-No. 1250587
Other features, element:
0=no other features
Element type:
RS – suction elements
Size:
0060
Filter material, element:
P=paper
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0160 RS 125 W /-KB
Material-No. 1251280
Other features, element:
0=no other features
Element type:
RS – suction elements
Size:
0160
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0060 RS 075 W /-W
Material-No. 1251302
Other features, element:
W=fur HFA/HFC fluids
Element type:
RS – suction elements
Size:
0060
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0240 RS 010 P /-KB
Material-No. 1251351
Other features, element:
0=no other features
Element type:
RS – suction elements
Size:
0240
Filter material, element:
P=paper
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0110 RS 075 W /-KB
Material-No. 1252540
Other features, element:
0=no other features
Element type:
RS – suction elements
Size:
0110
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0110 RS 125 W /-KB
Material-No. 1252541
Other features, element:
0=no other features
Element type:
RS – suction elements
Size:
0110
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0160 RS 075 W /-KB
Material-No. 1252542
Other features, element:
0=no other features
Element type:
RS – suction elements
Size:
0160
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0240 RS 075 W /-KB
Material-No. 1252544
Other features, element:
0=no other features
Element type:
RS – suction elements
Size:
0240
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0240 RS 125 W /-KB
Material-No. 1252545
Other features, element:
0=no other features
Element type:
RS – suction elements
Size:
0240
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0330 RS 075 W /-KB
Material-No. 1252546
Other features, element:
0=no other features
Element type:
RS – suction elements
Size:
0330
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0330 RS 125 W /-KB
Material-No. 1252547
Other features, element:
0=no other features
Element type:
RS – suction elements
Size:
0330
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0060 RS 075 W /-KB
Material-No. 1252584
Other features, element:
0=no other features
Element type:
RS – suction elements
Size:
0060
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0060 RS 125 W /-KB
Material-No. 1252585
Other features, element:
0=no other features
Element type:
RS – suction elements
Size:
0060
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0060 RS 010 P /-V
Material-No. 1260780
Other features, element:
0=no other features
Element type:
RS – suction elements
Size:
0060
Filter material, element:
P=paper
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0160 RS 125 W /-W
Material-No. 1261403
Other features, element:
W=fur HFA/HFC fluids
Element type:
RS – suction elements
Size:
0160
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0330 RS 010 P /-V-KB
Material-No. 1261834
Other features, element:
0=no other features
Element type:
RS – suction elements
Size:
0330
Filter material, element:
P=paper
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0060 RS 075 W
Material-No. 1261843
Other features, element:
0=no other features
Element type:
RS – suction elements
Size:
0060
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0060 RS 125 W
Material-No. 1261844
Other features, element:
0=no other features
Element type:
RS – suction elements
Size:
0060
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Innovative Element Technology for installation in HYDAC filters - QuickSelection
Product brochure EN

(4.38 MB)