Filter elements

Every area of application in filtration requires an individual element design optimised for the respective use case. HYDAC offers innovative filter element technology that meets the increasing challenges in oil care and filtration. SUSTAINMICRON represents a new generation of element and a step forward in technological development that sets a new standard in element technology, providing an important contribution to sustainability.
Read more Show less
  • Search Bar: Search Bar
Material number
GP_1000515467
Product Search
Filter selection
Reset filter
Filter rating [µm]
Select all Reset selection
Bypass
Select all Reset selection
Sealing material
Select all Reset selection
Grouped product items
0030 D 200 W
Material-No. 1250221
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0030
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0160 D 200 W/HC
Material-No. 1250304
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0160
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0110 D 050 W/HC
Material-No. 1250330
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0110
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0030 D 010 ON
Material-No. 1250486
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0030
Filter material, element:
ON=Optimicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0060 D 010 ON
Material-No. 1250487
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0060
Filter material, element:
ON=Optimicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0110 D 010 ON
Material-No. 1250488
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0110
Filter material, element:
ON=Optimicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0140 D 010 ON
Material-No. 1250489
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0140
Filter material, element:
ON=Optimicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0160 D 010 ON
Material-No. 1250490
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0160
Filter material, element:
ON=Optimicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0240 D 010 ON
Material-No. 1250491
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0240
Filter material, element:
ON=Optimicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0280 D 010 ON
Material-No. 1250492
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0280
Filter material, element:
ON=Optimicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0330 D 010 SN
Material-No. 1250493
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0330
Filter material, element:
SN=Sustainmicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0500 D 010 SN
Material-No. 1250494
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0500
Filter material, element:
SN=Sustainmicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0660 D 010 SN
Material-No. 1250495
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0660
Filter material, element:
SN=Sustainmicron
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0140 D 050 W /-V
Material-No. 1250658
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0140
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0660 D 100 W/HC /-V
Material-No. 1250687
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0660
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0280 D 025 W/HC /-V
Material-No. 1251110
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0280
Filter material, element:
W/HC=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0280 D 050 W /-W
Material-No. 1251310
Other features, element:
W=fur HFA/HFC fluids
Element type:
D – pressure elements
Size:
0280
Filter material, element:
W=stainless steel wire mesh
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0060 D 003 ON /-V
Material-No. 1251426
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0060
Filter material, element:
ON=Optimicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0060 D 005 ON /-V
Material-No. 1251428
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0060
Filter material, element:
ON=Optimicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
0060 D 010 ON /-V
Material-No. 1251430
Other features, element:
0=no other features
Element type:
D – pressure elements
Size:
0060
Filter material, element:
ON=Optimicron low pressure
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Innovative Element Technology for installation in HYDAC filters - QuickSelection
Product brochure EN

(4.38 MB)