FCU 2000

The FluidControl Unit FCU 2000 is used as a portable service instrument for the measurement of solid particle contamination in hydraulic and lubrication systems. Die Messwerte werden mittels Infrarot-Technologie erfasst und nach ISO 4406, SAE 4059 und NAS 1638 ausgegeben. For utilisation in hydraulic and lubrication systems, for maintenance, on test benches, for the analysis of both sample bottles and tanks.
  • Measuring range (calibrated): ISO 12/10/9 ... 23/21/18
  • Total flow rate: 50 ... 800 ml/min (depending on the pressure)
  • Robust design
  • Cleanliness classes in accordance with ISO 4406, SAE 4059 and NAS 1638
  • integrated, graphics-capable printer
  • Data output in the display or connection to a PC
  • RS232 or RS485 interface
Material number
GP_1000510111
learn more ...
Product Search
Filter selection
Reset filter
Standard
Select all Reset selection
Supply voltage power supply unit
Select all Reset selection
Options
Select all Reset selection
Fluid
Select all Reset selection
Show more filters

FCU 2000


Grouped product items
FCU2110-4-M *
Material-No. 3046692
Standard:
EN ISO 12100:2010
Supply voltage power supply unit:
M=230VAC/50Hz/Europe
Options:
4=With integrated pump
Fluid:
0=For standard mineral oils
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FCU2210-1-M *
Material-No. 3063299
Standard:
EN 61326-1:2013
Supply voltage power supply unit:
M=230VAC/50Hz/Europe
Options:
1=Standard, w/o options
Fluid:
0=For standard mineral oils
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FCU2210-1-K *
Material-No. 3070524
Standard:
EN 61326-1:2013
Supply voltage power supply unit:
K=120VAC/60Hz/USA/CDN
Options:
1=Standard, w/o options
Fluid:
0=For standard mineral oils
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FCU2210-4-N *
Material-No. 3083464
Standard:
EN ISO 12100:2010
Supply voltage power supply unit:
N=240VAC/50Hz/UK
Options:
4=With integrated pump
Fluid:
0=For standard mineral oils
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FCU2210-4-M *
Material-No. 3083467
Standard:
EN ISO 12100:2010
Supply voltage power supply unit:
M=230VAC/50Hz/Europe
Options:
4=With integrated pump
Fluid:
0=For standard mineral oils
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FCU2110-1-P
Material-No. 3085203
Standard:
EN 61326-1:2013
Supply voltage power supply unit:
P=100VAC/50Hz/Japan
Options:
1=Standard, w/o options
Fluid:
0=For standard mineral oils
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FCU2210-4-K *
Material-No. 3087529
Standard:
EN ISO 12100:2010
Supply voltage power supply unit:
K=120VAC/60Hz/USA/CDN
Options:
4=With integrated pump
Fluid:
0=For standard mineral oils
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FCU2110-4-K
Material-No. 3089836
Standard:
EN ISO 12100:2010
Supply voltage power supply unit:
K=120VAC/60Hz/USA/CDN
Options:
4=With integrated pump
Fluid:
0=For standard mineral oils
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FCU2210-4-O *
Material-No. 3096044
Standard:
EN ISO 12100:2010
Supply voltage power supply unit:
O=240VAC/50Hz/Australia
Options:
4=With integrated pump
Fluid:
0=For standard mineral oils
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FCU2110-4-O *
Material-No. 3096045
Standard:
EN ISO 12100:2010
Supply voltage power supply unit:
O=240VAC/50Hz/Australia
Options:
4=With integrated pump
Fluid:
0=For standard mineral oils
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FCU2110-4-M/-BUS *
Material-No. 3116914
Standard:
EN ISO 12100:2010
Supply voltage power supply unit:
M=230VAC/50Hz/Europe
Options:
4=With integrated pump
Fluid:
0=For standard mineral oils
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FCU2210-1-N *
Material-No. 3141093
Standard:
EN 61326-1:2013
Supply voltage power supply unit:
N=240VAC/50Hz/UK
Options:
1=Standard, w/o options
Fluid:
0=For standard mineral oils
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FCU2111-1-M
Material-No. 3172700
Standard:
EN 61326-1:2013
Supply voltage power supply unit:
M=230VAC/50Hz/Europe
Options:
1=Standard, w/o options
Fluid:
1=For phosphate esters
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FCU2111-1-M/-BUS
Material-No. 3174222
Standard:
EN 61326-1:2013
Supply voltage power supply unit:
M=230VAC/50Hz/Europe
Options:
1=Standard, w/o options
Fluid:
1=For phosphate esters
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FCU2210-4-M/-BUS *
Material-No. 3281957
Standard:
EN ISO 12100:2010
Supply voltage power supply unit:
M=230VAC/50Hz/Europe
Options:
4=With integrated pump
Fluid:
0=For standard mineral oils
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FCU2210-1-M/-BUS *
Material-No. 3297432
Standard:
EN 61326-1:2013
Supply voltage power supply unit:
M=230VAC/50Hz/Europe
Options:
1=Standard, w/o options
Fluid:
0=For standard mineral oils
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FCU2110-4-N *
Material-No. 3310655
Standard:
EN ISO 12100:2010
Supply voltage power supply unit:
N=240VAC/50Hz/UK
Options:
4=With integrated pump
Fluid:
0=For standard mineral oils
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FCU2211-1-M *
Material-No. 3362519
Standard:
EN 61326-1:2013
Supply voltage power supply unit:
M=230VAC/50Hz/Europe
Options:
1=Standard, w/o options
Fluid:
1=For phosphate esters
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FCU2211-1-K
Material-No. 3464284
Standard:
EN 61326-1:2013
Supply voltage power supply unit:
K=120VAC/60Hz/USA/CDN
Options:
1=Standard, w/o options
Fluid:
1=For phosphate esters
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FCU2110-1-M
Material-No. 349477
Standard:
EN 61326-1:2013
Supply voltage power supply unit:
M=230VAC/50Hz/Europe
Options:
1=Standard, w/o options
Fluid:
0=For standard mineral oils
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FCU2xxx Back Flush Kit
Operating/maintenance instructions EN

(0.02 MB)

FCU2000 FluidControl Unit
Product brochure EN

(1.16 MB)

FCU2000-5 V1.xx Operating/Maintenance in
Operating/maintenance instructions EN

(0.7 MB)