FCU 1000

The FCU 1000 serves as a portable service device for the temporary measurement of solid contamination as well as water saturation and fluid temperature in hydraulic systems. The integrated pump and the supplied hoses allow the application to:

  • Control circuits
  • pressure circuits and
  • non-pressure containers

 

All measurement data (ISO, SAE/NAS as well as % saturation and temperature in °C or °F) are stored in the internal data store. The measurement results can be transmitted via Bluetooth to a terminal for evaluation. For use in hydraulic systems, for service in mobile hydraulics and for maintenance.

 

  • Suitable for hydraulic oils up to 350 mm2/s (hydraulic oils up to ISO VG 68)
  • For short-term operation (S4, according to DIN EN 60034/VDE 0530)
  • FCU 1315 also suitable for diesel applications
Read more Show less
  • Search Bar : $SL-1000063620 [1000505443] [global]
Material number
GP_1000510109
Product Search
Filter selection
Reset filter
Grouped product items
FCU1310-4-U-AS-1
Material-No. 3353201
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Fluid:
For standard mineral oils
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FCU1315-4-U-AS-1
Material-No. 4103386
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 55011:2009 + A1:2010
Fluid:
For standard mineral oils
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FCU1000 FluidControl Unit
Product brochure EN

(0.85 MB)

FCU1310 V3.00 Operating instructions
Operating/maintenance instructions EN

(10.47 MB)

FCU1000 FieldVerifikationKit QuickGuide
Operating/maintenance instructions EN

(1.47 MB)