Search results for: 'Fan'
9
Results
in category
Products
104.703445
Product category
Discover our wide product portfolio of tried-and-tested control blocks for mobile work machines. Whether agricultural machinery, municipal machinery, construction machinery or material handling, we offer the right solution for a wide range of work functions, from the main control to the fan control to lifting and lowering blocks. Further details on the different hydraulic blocks can be found here.
Product category
An air cooler can be installed easily and virtually anywhere. Operating costs are therefore low and can be further reduced by using a speed-controlled fan. Coolers equipped with special, low-noise fans and optimised air ducting facilitate the provision of particularly quiet coolers.<br />The broad product range of coolers with axial and radial fans, three-phase AC, DC and hydraulic motors enables flexible adaptation to a multitude of applications and ambient conditions.
<div><p>The air cooler series <strong>OK-ELH / AC-LNH</strong> is equipped with a hydraulic motor and was specially developed for mobile applications where high capacities and easy installation in the smallest possible spaces needs to be ensured.</p><p><strong>OK-ELH / AC-LNH product features:</strong> </p><ul><li> Cooling capacity up to 140kW</li><li> Hydraulic motors from 6.3 to 22 cm³/U</li><li> Simple component removal</li></ul><p><br /><strong>Fan control</strong> </p><p>Hydraulic fan controls control the rotational speed of the fan wheel in accordance with the fluid temperature. They are supplied by a fixed displacement pump and can be installed directly next to the fan motor, by the cooler or somewhere else.<br /> Optionally, these controls can also be delivered with reversal, to “blow out” the cooler from outside to free it from dirt (e.g. dust and sand).</p></div><div><p><strong>Field of application</strong></p><p>For transmission cooling and for hydraulic systems in all mobile working equipment and vehicles, such as</p><ul><li> Mobile cranes</li><li> Concrete mixers and pump drives in concrete vehicles</li><li> Road surfacing machines</li><li> Construction machines (excavators, wheel loaders)</li><li> Agricultural machines</li><li> Municipal machines</li></ul></div>
9
Results
in category
Topics & Solutions
More Magazine Articles on this Topic Contact us now All-in-One: HYDAC Combination Valve for Electronic Load-Sensing For thermal management in construction machines, hydraulic fan motors are installed that can provide precisely the cooling capacity t ...
Whether it's in the construction industry, surface mining or recycling: construction machines and mining vehicles need to work reliably under all kinds of operating conditions. You can count on HYDAC for this. We provide robust, powerful systems base ...
There are many different applications for municipal machines. And our system solutions are no less varied. We optimise your municipal machines in line with your specific needs – whether they are sweepers, equipment carriers or snow blowers – for incr ...
Tag der Ausbildung 05. Juli 2024 | HYDAC AusbildungswerkstattMach was mit Zukunft und starte Deine Ausbildung bei uns!
Als internationales Familienunternehmen aus dem Saarland, bieten wir Dir vielfältige und zukunftsorientierte Ausbildungsberufe aus ...
Automation is expected to increase machine tool productivity while improving energy efficiency and cost effectiveness. To meet the increasingly complex requirements of customers and end users, machine builders need to rely on the right partner. Our e ...
The optimal system architecture for every application: with our reliable components and robust system solutions, we create the foundation for innovative solutions for today's and tomorrow's mobile machine system architectures. Whether it’s sensors, c ...
Electromechanical drive technology and a variable-speed hydraulic design offer pioneering solutions for the majority of your functions. Simple, efficient, economical: the team at HYDAC KineSys develops lean, tailor-made drive concepts. Reap the benef ...
Powerful, energy-efficient, durable. This describes the perfect battery cell. They are the driving force behind vehicle electrification as they have a significant impact on performance. From the battery cell to the complete battery system – find out ...
0
Result
in category
Downloads
Is your file not listed?
To our download & media center