FAM 25-95 – FluidAqua Mobil

The units of the FluidAqua Mobil FAM 25/45/60/75/95 series works in accordance with the principle of vacuum dewatering for the separation of free and dissolved water and of free and dissolved gases from hydraulic and lubrication fluids. Thanks to the HYDAC bypass filter element technology with high contamination retention capacity and separation capacity, the unit achieves a very high efficiency. All units are equipped with an AquaSensor AS 1000 for continuous monitoring of the water content and control of the unit. A CS 1000 particle sensor for simultaneous monitoring of the solid particle contamination can be integrated as an option. A heater can be optionally integrated or even retrofitted for enhancing the dewatering performance, for highly viscous fluids or with low fluid temperatures. The Siemens S7 series of programmable logic control (PLC) in combination with a Siemens control panel in various languages guarantees simple and reliable operation.
  • Flow rates (at 50 Hz): up to approx. 95 l/min
  • Operating pressure 0 to 4.5 bar
  • Extremely low residual water content, gas content and particle contamination in the operating fluids ensure:
    - Longer oil change intervals
    - Improved component service life
    - Greater machine availability
    - Reduction in the Life Cycle Cost (LCC)
Material number
GP_1000428020
learn more ...
Product Search
Filter selection
Reset filter
Supplementary details
Select all Reset selection
Measurement technology
Select all Reset selection
Heater
Select all Reset selection
Type of vacuum pump
Select all Reset selection
Show more filters

FAM 25-95 – FluidAqua Mobil


Grouped product items
FAM-45-M-2-A-10-R-H-C1-AC1-4/-V
Material-No. 3412824
Standard:
EN ISO 12100:2010
Supplementary details:
Viton
Measurement technology:
AC1=AS+CS (ISO4406:1999)
Heater:
H=Heater
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-25-M-2-A-10-R-H-C1-AC1-4/-V
Material-No. 3427231
Standard:
EN ISO 12100:2010
Supplementary details:
Viton
Measurement technology:
AC1=AS+CS (ISO4406:1999)
Heater:
H=Heater
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-25-M-2-A-10-R-H-C1-AC1-4
Material-No. 3428488
Standard:
EN ISO 12100:2010
Supplementary details:
None
Measurement technology:
AC1=AS+CS (ISO4406:1999)
Heater:
H=Heater
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-60-M-2-A-26-R-H-C1-A-4/-V
Material-No. 3441060
Standard:
EN ISO 12100:2010
Supplementary details:
Viton
Measurement technology:
A=AquaSensor
Heater:
H=Heater
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-75-M-2-A-26-R-H-C1-A-4
Material-No. 3441519
Standard:
EN ISO 12100:2010
Supplementary details:
None
Measurement technology:
A=AquaSensor
Heater:
H=Heater
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-75-M-2-A-40-R-Z-C1-A-4
Material-No. 3455924
Standard:
EN ISO 12100:2010
Supplementary details:
None
Measurement technology:
A=AquaSensor
Heater:
Z=w/o heater
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-25-M-2-A-10-R-Z-C1-A-4
Material-No. 3472564
Standard:
EN ISO 12100:2010
Supplementary details:
None
Measurement technology:
A=AquaSensor
Heater:
Z=w/o heater
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-45-M-2-A-10-R-H-C1-AC1-4
Material-No. 3476408
Standard:
EN ISO 12100:2010
Supplementary details:
None
Measurement technology:
AC1=AS+CS (ISO4406:1999)
Heater:
H=Heater
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-45-M-2-B-10-R-H-C1-A-4
Material-No. 3478895
Standard:
EN ISO 12100:2010
Supplementary details:
None
Measurement technology:
A=AquaSensor
Heater:
H=Heater
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-25-M-2-A-10-R-H-C1-A-4
Material-No. 3479609
Standard:
EN ISO 12100:2010
Supplementary details:
None
Measurement technology:
A=AquaSensor
Heater:
H=Heater
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-60-M-2-A-26-R-H-C1-A-4
Material-No. 3484647
Standard:
EN ISO 12100:2010
Supplementary details:
None
Measurement technology:
A=AquaSensor
Heater:
H=Heater
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-45-M-2-A-10-R-H-C1-A-4
Material-No. 3492716
Standard:
EN ISO 12100:2010
Supplementary details:
None
Measurement technology:
A=AquaSensor
Heater:
H=Heater
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-75-M-2-A-26-R-Z-C1-A-4
Material-No. 3492717
Standard:
EN ISO 12100:2010
Supplementary details:
None
Measurement technology:
A=AquaSensor
Heater:
Z=w/o heater
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-95-M-2-A-26-R-Z-C1-A-4
Material-No. 3492718
Standard:
EN ISO 12100:2010
Supplementary details:
None
Measurement technology:
A=AquaSensor
Heater:
Z=w/o heater
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-95-M-2-A-26-R-H-C1-A-4
Material-No. 3492719
Standard:
EN ISO 12100:2010
Supplementary details:
None
Measurement technology:
A=AquaSensor
Heater:
H=Heater
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-25-I-2-A-10-R-H-C1-A-4
Material-No. 3516633
Standard:
EN ISO 12100:2010
Supplementary details:
None
Measurement technology:
A=AquaSensor
Heater:
H=Heater
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-45-M-2-A-10-R-H-C1-A-4/-V
Material-No. 3532501
Standard:
EN ISO 12100:2010
Supplementary details:
Viton
Measurement technology:
A=AquaSensor
Heater:
H=Heater
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-25-M-2-O-10-R-H-C1-A-4
Material-No. 3547092
Standard:
EN ISO 12100:2010
Supplementary details:
None
Measurement technology:
A=AquaSensor
Heater:
H=Heater
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-60-M-2-A-40-R-H-C1-A-4
Material-No. 3571303
Standard:
EN ISO 12100:2010
Supplementary details:
None
Measurement technology:
A=AquaSensor
Heater:
H=Heater
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-25-M-1-B-10-R-H-C1-A-4
Material-No. 3583161
Standard:
EN ISO 12100:2010
Supplementary details:
None
Measurement technology:
A=AquaSensor
Heater:
H=Heater
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FAM25/45/60/75/95 FluidAqua Mobil
Product brochure EN

(1.86 MB)