FAM 10 – FluidAqua Mobil

The units of the FluidAqua Mobil FAM 10 series operate on the principle of vacuum dewatering for the separation of free and dissolved water as well as free and dissolved gases from hydraulic and lubricating fluids. Due to the high dirt absorption capacity and separation efficiency, the units achieve very high economic efficiency. All units can optionally be equipped with measurement technology for continuous monitoring of water content and solid contamination and can also be controlled. An integrated heater to increase drainage capacity is optionally available.

  • Viscosity range: 15 to 800 mm²/s
  • Dirt-holding capacity according to ISO 4572: 200 g
  • Volume flow (at 50 Hz): ≈ 15 l/min
  • Integrated Programmable Logic Controller (PLC)
Read more Show less
  • Search Bar: Search Bar
Material number
GP_1000428018
Product Search
Filter selection
Reset filter
Grouped product items
FAM-10-M-2-A-05-R-H-C1-AC1-2
Material-No. 3299318
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=series
Measurement technology:
AC=with AS & CS
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-10-M-2-A-05-R-Z-C1-A-2
Material-No. 3720199
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=series
Measurement technology:
A=with AS
Filtration rating:
20=20µm
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-10/15-M-2-A-05-R-H-C1-AC1-2
Material-No. 3726043
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=series
Measurement technology:
AC=with AS & CS
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-10/15-M-2-G-05-R-H-C1-A-2
Material-No. 3735104
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=series
Measurement technology:
A=with AS
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-10/15-M-2-H-05-R-H-C1-A-2
Material-No. 3736074
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=series
Measurement technology:
A=with AS
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-10/15-X-2-A-05-R-H-C1-AC1-2
Material-No. 3746873
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
V=Viton
Measurement technology:
AC=with AS & CS
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-10/15-M-2-A-05-R-H-C1-A-2
Material-No. 3762275
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=series
Measurement technology:
A=with AS
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-10/15-M-2-B-05-R-H-C1-AC1-2
Material-No. 3768755
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=series
Measurement technology:
AC=with AS & CS
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-10-M-2-A-05-R-H-C1-A-2
Material-No. 3792722
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=series
Measurement technology:
A=with AS
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-10/15-M-2-A-05-R-H-C1-A-2/-V
Material-No. 3835942
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
V=Viton
Measurement technology:
A=with AS
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-10/15-M-2-B-05-R-H-C1-A-2
Material-No. 3846121
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=series
Measurement technology:
A=with AS
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-10/15-M-2-O-05-R-H-C1-A-2
Material-No. 3862406
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=series
Measurement technology:
A=with AS
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-10/15-M-2-A-05-R-Z-C1-A-2
Material-No. 3932688
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=series
Measurement technology:
A=with AS
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-10/15-X-1-A-05-R-H-C1-AC1-2
Material-No. 3946160
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
V=Viton
Measurement technology:
AC=with AS & CS
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-10-M-2-B-05-R-H-C1-AC1-2/-V
Material-No. 3950917
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
V=Viton
Measurement technology:
AC=with AS & CS
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-10/15-X-2-E-05-R-H-C1-AC3-2
Material-No. 3969480
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=series
Measurement technology:
AC=with AS & CS
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-10/15-M-2-H-05-R-H-C1-AC1-2
Material-No. 4029356
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=series
Measurement technology:
AC=with AS & CS
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-10-M-1-A-05-R-Z-C1-A-2
Material-No. 4063105
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=series
Measurement technology:
A=with AS
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-10-B-2-H-05-R-H-C1-AC2-2
Material-No. 4151480
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=series
Measurement technology:
AC=with AS & CS
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
FAM-10/15-M-2-A-05-R-H-C2-A-2
Material-No. 4173571
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN 55011:2009 + A1:2010, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details:
Z=series
Measurement technology:
A=with AS
Filtration rating:
Z=w/o filter element
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FAM10 FluidAqua Mobil
Product brochure EN

(1.42 MB)