eVision² 7.0
Material number
learn more ...
GP_1000445268
- Search Bar : $SL-1000068118 [1000537645] [global]
Product Search
Filter selection
Reset filter
eVision² 7.0
The compact, backlit 7" TFT colour display with integrated high-end eVision² display controller features very high image quality, little reflection, high colour saturation and optimum readability even in very bad lighting conditions. The display is protected by a stable aluminium/plastic die-cast housing and can either be installed in the dashboard directly or set up in the cockpit in the driver’s/operator’s field of vision with a RAM Mount® system. Ten freely programmable, illuminated function keys, combined with the optional touchscreen function, form an easy-to-use human-machine interface. Up to two external cameras can be connected to the display via the two integrated composite video interfaces and controlled by the software.7.0" display with large viewing angle, high contrast ratioProgramming in CoDeSys® V3Display of PDF files, animations and videos, 3D-enabledTwo camera interfaces with image-in-image functionOptionally with 3G modem and/or GPS moduleReal-time clockOperation in 12 V and 24 V systems possibleWater- and dust-proof IP 65 housing
|
HY-eVision2 7.0-00-P-R-000000-E-000
Material-No. 924918
|
|
||||
|
HY-eVision2 7.0-00-P-R-000000-E-000
Material-No. 926054
|
|
||||
|
HY-eVision2 7.0-CD-Q-P-000000-E-000
Material-No. 925194
|
|
||||
|
HY-eVision2 7.0-CD-P-R-000000-E-000
Material-No. 925195
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
HY-eVision² 7.0 Mobile Display with Touch
Product brochure
EN
(0.57 MB)
HY-eVision² 7.0 Mobil-Display Optical Bonding
Product brochure
EN
(0.55 MB)