ETS 4100
Available versions:
- Standard
- With HSI sensor detection
- HART interface
- CANopen / SAE J1939
- IO-Link interface
- also available as a "smart" version
The ETS 4100 is an electronic temperature transmitter which, because of its robust design, is used in particular for temperature measurement in hydraulic applications in industry. With the temperature sensor, based on a PT 1000 and corresponding evaluation electronics, temperatures ranging from -25°C to +100°C can be measured. The analogue output signals from 4 .. 20 mA and 0 .. 10V are available on the standard version for integration into modern controls. With a pressure resistance of up to 600 bar and excellent EMC properties, the ETS 4100 is ideally suited for utilisation, even in rough environments. The electronic temperature transmitter ETS 4148-H with HSI sensor detection was specially developed for use in conjunction with the HYDAC measuring instruments HMG 500, HMG 510, HMG 4000 and CMU 1000. For data transmission, the ETS 4148-H has an HSI interface (HYDAC Sensor Interface). The HSI sensors are automatically recognised via the HSI interface by the above-mentioned HYDAC measuring instruments and all necessary basic device settings are taken from each sensor.
- Accuracy 0.8% FS
- Ideal for industrial applications
- Robust construction
- Excellent EMC characteristics
- Good long-term stability
- Standard protection class IP 65
- Search Bar : $SL-1000063977 [1000505517] [global]
|
ETS 4144-A-006-000
Material-No. 903381
|
|
||||||||
|
ETS 4146-B-006-000
Material-No. 908335
|
|
||||||||
|
ETS 4146-A-006-000
Material-No. 909119
|
|
||||||||
|
ETS 4146-A-100-000
Material-No. 923605
|
|
||||||||
|
ETS 4146-A-050-000
Material-No. 923732
|
|
||||||||
|
ETS 4144-B-100-000
Material-No. 923863
|
|
||||||||
|
ETS 4146-B-050-000
Material-No. 924225
|
|
||||||||
|
ETS 4144-A-100-000
Material-No. 924505
|
|
||||||||
|
ETS 4146-A-250-000
Material-No. 924608
|
|
||||||||
|
ETS 4146-A-350-000
Material-No. 924609
|
|
||||||||
|
ETS 4146-B-100-000
Material-No. 924857
|
|
||||||||
|
ETS 4148-F11-100-000
Material-No. 924909
|
|
||||||||
|
ETS 4146-F21-250-000
Material-No. 924930
|
|
||||||||
|
ETS 4144-B-250-000
Material-No. 925128
|
|
||||||||
|
ETS 4146-F21-100-000
Material-No. 925136
|
|
||||||||
|
ETS 4144-A-050-000
Material-No. 925153
|
|
||||||||
|
ETS 4145-B-006-000
Material-No. 925266
|
|
||||||||
|
ETS 4145-A-006-000
Material-No. 925289
|
|
||||||||
|
ETS 4145-A-050-000
Material-No. 925573
|
|
||||||||
|
ETS 414G-F21-100-D-000 (2m)
Material-No. 925756
|
|
Downloads

ETS 4100/4500 User manual D/E/F
(0.89 MB)

ETS 4100/4500 HART ExD ATEX IECEx CSA User manual D/E
(2.8 MB)

ETS 4100/4500 HART Ex ia ATEX IECEx User manual D/E
(2.87 MB)

ETS 4100 HART User manual D/E
(0.57 MB)

ETS 4100 IO-Link User manual D/E
(1.11 MB)

ETS 4100S IO-Link User manual D/E
(1.27 MB)

ETS 4100/4500 SAEJ1939 Protocol description E
(0.48 MB)

ETS 4100/4500 SAE J1939 V03 Protocol description E
(0.5 MB)

ETS 4100 Temperature Transmitter
(0.82 MB)

ETS 4100 Temperature Transmitter Ex applications ATEX, IECEx, HART
(0.85 MB)

ETS 4100 Temperature Transmitter, HART
(0.86 MB)

ETS 4100 CAN Temperature Transmitter
(4.66 MB)

ETS 4100/4100S CANopen Protocol description E
(4.88 MB)

ETS 4100/4100S IO-Link Compact instructions D/E
(0.88 MB)

ETS 4100 CANopen+SAE J1939 User manual D/E
(1.02 MB)

ETS 4100 IO-Link Temperature Transmitter
(0.5 MB)

ETS 4100 Temperature Transmitter Ex applications ATEX, IECEx, CSA, HART
(0.83 MB)

ETS 4100 Temperature Transmitter Ex applicationsATEX, IECEx, CSA, triple approval, HART interface
(0.87 MB)

ETS 4100Smart IO-Link Temperature Transmitter
(0.49 MB)