ETS 4000-H with HSI sensor detection

  • Search Bar : $SL-1000063620 [1000505443] [global]
Material number
GP_1000535630
Product Search
Filter selection
Reset filter
Grouped product items
ETS 4148-H-350-000
Material-No. 923507
Probe length:
350
Accuracy:
0.8% max = 0.4% typ.
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A DIN 3852 / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 4148-H-100-000
Material-No. 925863
Probe length:
100
Accuracy:
0.8% max = 0.4% typ.
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A DIN 3852 / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 4148-H-006-000
Material-No. 923398
Probe length:
6
Accuracy:
0.8% max = 0.4% typ.
Electrical connection:
M12x1 / 5p
Mechanical connection:
G1/4 A DIN 3852 / external
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.