ETS 3200

Available versions:
Pressure-resistant for pipe installation; for tank installation
Menu navigation to VDMA
with IO-Link Interface

The ETS 3200 is a compact electronic temperature switch with a 4-digit display. With its integrated temperature probe, the ETS 3200 is particularly suitable for direct tank installation and is available in various lengths.   The up to 600 bar pressure-resistant version with an integrated 18 mm temperature sensor can also be mounted directly in the pipeline or on the hydraulic block. Different output models with one or two switching outputs, optionally with an additional analogue output signal, offer a variety of application possibilities. The switch points and the associated hystereses can be adjusted very quickly and easily using the key pad. For optimum adaptation to the particular application, the instrument has many additional adjustment parameters (e.g. switching delay times, N/C / N/O function).    

  • 2 switching outputs, capable of bearing loads of up to 1.2 A per output
  • Optional analogue output (4 .. 20 mA / 0 ... 10 V)
  • 4-digit digital display
  • Optional alignment of the display by means of rotational capability in 2 planes
  • Switching / switch-back points and many helpful additional functions can be set using the key pad.
  • Display of measured value and units in °C or °F
  • Search Bar : $SL-1000064016 [1000505519] [global]
Material number
GP_1000266400
Product Search
Filter selection
Reset filter
Temperature range min value
Select all Reset selection
Temperature range max value
Select all Reset selection
Switching outputs
Select all Reset selection
Additional interface
Select all Reset selection
Show more filters
Grouped product items
ETS 3228-5-018-000
Material-No. 909095
Temperature probe length:
18
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3226-3-100-000
Material-No. 909525
Temperature probe length:
100
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3226-2-018-000
Material-No. 909617
Temperature probe length:
18
Approvals and certificates:
UL approval
Additional interface:
No
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3226-2-100-000
Material-No. 909618
Temperature probe length:
100
Approvals and certificates:
UL approval
Additional interface:
No
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3226-2-250-000
Material-No. 909619
Temperature probe length:
250
Approvals and certificates:
UL approval
Additional interface:
No
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3226-2-350-000
Material-No. 909620
Temperature probe length:
350
Approvals and certificates:
UL approval
Additional interface:
No
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3228-5-100-000
Material-No. 909621
Temperature probe length:
100
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3228-5-250-000
Material-No. 909622
Temperature probe length:
250
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3228-5-350-000
Material-No. 909623
Temperature probe length:
350
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3226-3-018-000
Material-No. 909624
Temperature probe length:
18
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3226-3-250-000
Material-No. 909625
Temperature probe length:
250
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3226-3-350-000
Material-No. 909626
Temperature probe length:
350
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3226-2-250-V00
Material-No. 922526
Temperature probe length:
250
Approvals and certificates:
UL approval
Additional interface:
No
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3226-2-100-V00
Material-No. 923122
Temperature probe length:
100
Approvals and certificates:
UL approval
Additional interface:
No
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3226-2-350-V00
Material-No. 923123
Temperature probe length:
350
Approvals and certificates:
UL approval
Additional interface:
No
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3226-3-350-V00
Material-No. 923602
Temperature probe length:
350
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3226-F31-250-000
Material-No. 923603
Temperature probe length:
250
Approvals and certificates:
No
Additional interface:
4 to 20mA (2 conductors), 0 to 10V, IO-Link
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3228-5-100-400
Material-No. 924917
Temperature probe length:
100
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3226-F31-350-000
Material-No. 925333
Temperature probe length:
350
Approvals and certificates:
No
Additional interface:
4 to 20mA (2 conductors), 0 to 10V, IO-Link
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ETS 3226-3-018-V00
Material-No. 925918
Temperature probe length:
18
Approvals and certificates:
UL approval
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ETS 3200/3800 UL User manual D/E/F
Operating/maintenance instructions EN

(1.62 MB)

ETS 3200/3800 VDMA User manual D/E
Operating/maintenance instructions EN

(1.25 MB)

ETS 3200/3800 IO-Link User manual D/E
Operating/maintenance instructions EN

(2.96 MB)

ETS 3200 Temperature Switch
Product brochure EN

(0.91 MB)

Electronic Temperature Switch ETS 3200 for Tank Mounting
Product brochure EN

(0.88 MB)

Electronic Temperature Switch ETS 3200 for Tank Installation with MenuNavigation to VDMA
Product brochure EN

(0.78 MB)

Electronic Temperature Switch ETS 3200 for Tank Installation withIO-Link Interface
Product brochure EN

(0.77 MB)

Electronic Temperature Switch ETS 3200 Pressure Resistant for InlineInstallation with Menu Navigation to VDMA
Product brochure EN

(0.77 MB)

ETS 3200 Temperature Switch IO-Link
Product brochure EN

(0.82 MB)

Electronic Temperature Switch ETS 3200 Pressure-Resistant for InlineMounting
Product brochure EN

(0.87 MB)