ENS 3000

Material number
GP_1000189331
learn more ...
  • Search Bar : $SL-1000065916 [1000512857] [global]
Product Search
Filter selection
Reset filter
Display
Select all Reset selection
Measuring principle
Select all Reset selection
Rod length [mm]
Select all Reset selection
Measurement range [mm]
Select all Reset selection
Show more filters

ENS 3000


Grouped product items
ENS 3116-2-0250-000-K
Material-No. 909204
Electrical connection:
M12x1, 4-pole
Mechanical connection:
Tube 22 mm
Additional interface:
No
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ENS 3116-3-0250-000-K
Material-No. 909205
Electrical connection:
M12x1, 4-pole
Mechanical connection:
Tube 22 mm
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ENS 3118-5-0250-000-K
Material-No. 909206
Electrical connection:
M12x1, 5-pole
Mechanical connection:
Tube 22 mm
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ENS 3216-2-0250-000-K
Material-No. 909207
Electrical connection:
M12x1, 4-pole
Mechanical connection:
Tube 22 mm
Additional interface:
No
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ENS 3216-3-0250-000-K
Material-No. 909208
Electrical connection:
M12x1, 4-pole
Mechanical connection:
Tube 22 mm
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ENS 3218-5-0250-000-K
Material-No. 909209
Electrical connection:
M12x1, 5-pole
Mechanical connection:
Tube 22 mm
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ENS 3116-2-0410-000-K
Material-No. 909210
Electrical connection:
M12x1, 4-pole
Mechanical connection:
Tube 22 mm
Additional interface:
No
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ENS 3116-3-0410-000-K
Material-No. 909211
Electrical connection:
M12x1, 4-pole
Mechanical connection:
Tube 22 mm
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ENS 3118-5-0410-000-K
Material-No. 909212
Electrical connection:
M12x1, 5-pole
Mechanical connection:
Tube 22 mm
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ENS 3216-2-0410-000-K
Material-No. 909213
Electrical connection:
M12x1, 4-pole
Mechanical connection:
Tube 22 mm
Additional interface:
No
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ENS 3216-3-0410-000-K
Material-No. 909214
Electrical connection:
M12x1, 4-pole
Mechanical connection:
Tube 22 mm
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ENS 3218-5-0410-000-K
Material-No. 909215
Electrical connection:
M12x1, 5-pole
Mechanical connection:
Tube 22 mm
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ENS 3116-2-0520-000-K
Material-No. 909216
Electrical connection:
M12x1, 4-pole
Mechanical connection:
Tube 22 mm
Additional interface:
No
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ENS 3116-3-0520-000-K
Material-No. 909217
Electrical connection:
M12x1, 4-pole
Mechanical connection:
Tube 22 mm
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ENS 3118-5-0520-000-K
Material-No. 909218
Electrical connection:
M12x1, 5-pole
Mechanical connection:
Tube 22 mm
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ENS 3216-2-0520-000-K
Material-No. 909219
Electrical connection:
M12x1, 4-pole
Mechanical connection:
Tube 22 mm
Additional interface:
No
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ENS 3216-3-0520-000-K
Material-No. 909220
Electrical connection:
M12x1, 4-pole
Mechanical connection:
Tube 22 mm
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
1
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ENS 3218-5-0520-000-K
Material-No. 909221
Electrical connection:
M12x1, 5-pole
Mechanical connection:
Tube 22 mm
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ENS 3118-5-0730-000-K
Material-No. 909476
Electrical connection:
M12x1, 5-pole
Mechanical connection:
Tube 22 mm
Additional interface:
4 to 20mA (2 conductors), 0 to 10V
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ENS 3216-2-0730-000-K
Material-No. 909714
Electrical connection:
M12x1, 4-pole
Mechanical connection:
Tube 22 mm
Additional interface:
No
Switching outputs:
2
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
ENS 3100/3200 UL User manual D/E/F
Operating/maintenance instructions EN

(1.27 MB)

ENS 3100/3200 UL IO-Link User manual D/E
Operating/maintenance instructions EN

(2.41 MB)

ENS 3000 Level Switch
Product brochure EN

(0.86 MB)

ENS 3000 Level Switch IO-Link
Product brochure EN

(0.73 MB)