ELFL – breather filter, with filler strainer, lockable

The lockable ELFL tank breather filter with filler strainer is suitable for applications with air flow rates up to 400 l/min.
Material number
GP_1000515567
learn more ...
  • Search Bar : $SL-1000065135 [1000507172] [global]
Product Search
Filter selection
Reset filter

ELFL – breather filter, with filler strainer, lockable


Grouped product items
ELFL P 3 F 3 W 4.0 /-RV
Material-No. 1250689
Other features:
RV=check valve
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
K=cardboard
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ELFL P 3 F 3 W 1.0/HYDAC
Material-No. 1252562
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
K=cardboard
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ELFL P 3 F 3 W 5.0 /-RV
Material-No. 1252566
Other features:
RV=check valve
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
K=cardboard
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ELFL P 3 F 3 W 6.0 /-RV
Material-No. 1252569
Other features:
RV=check valve
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
K=cardboard
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Lockable Filling / Breather Filters BF / ELFL 30
Product information EN

(0.21 MB)