DZ5E

Material number
GP_1000486765
Product Search
Filter selection
Reset filter
Pressure setting range [bar]
Select all Reset selection
Pressure setting [bar]
Select all Reset selection
Model
Select all Reset selection
Grouped product items
DZ5E-04X-250V160
Material-No. 3168085
Pmax [bar]:
350
Pressure setting range, product family [bar]:
10 - 350
Design:
Cartridge
Product family:
DZ5E
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DZ5E-04X-250V100
Material-No. 3516584
Pmax [bar]:
350
Pressure setting range, product family [bar]:
10 - 350
Design:
Cartridge
Product family:
DZ5E
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DZ5E-01X-150V
Material-No. 3681421
Pmax [bar]:
350
Pressure setting range, product family [bar]:
10 - 350
Design:
Cartridge
Product family:
DZ5E
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DZ5E-01X-250V
Material-No. 710296
Pmax [bar]:
350
Pressure setting range, product family [bar]:
10 - 350
Design:
Cartridge
Product family:
DZ5E
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DZ5E-01X-100V
Material-No. 710297
Pmax [bar]:
350
Pressure setting range, product family [bar]:
10 - 350
Design:
Cartridge
Product family:
DZ5E
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DZ5E-01X-200V
Material-No. 710298
Pmax [bar]:
350
Pressure setting range, product family [bar]:
10 - 350
Design:
Cartridge
Product family:
DZ5E
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DZ5E-01X-350V
Material-No. 710299
Pmax [bar]:
350
Pressure setting range, product family [bar]:
10 - 350
Design:
Cartridge
Product family:
DZ5E
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DZ5E-04X-100V70
Material-No. 3075158
Pmax [bar]:
350
Pressure setting range, product family [bar]:
10 - 350
Design:
Cartridge
Product family:
DZ5E
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DZ5E-04X-250V130
Material-No. 3182265
Pmax [bar]:
350
Pressure setting range, product family [bar]:
10 - 350
Design:
Cartridge
Product family:
DZ5E
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.