DWM12130R

  • Search Bar : $SL-1000060609 [1000496721] [global]
Material number
GP_1000486797
Product Search
Filter selection
Reset filter
Control pressure differential
Select all Reset selection
Sealing material
Select all Reset selection
Model
Select all Reset selection
Grouped product items
DWM12130R-22-C-N-15
Material-No. 3437173
Additional function:
None
Version:
Damped, no relief bore
Standard:
Druckwaage
Adjustment type:
Non-adjustable
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DWM12130R-21-C-N-05
Material-No. 3437185
Additional function:
None
Version:
undamped, without relief hole
Standard:
Druckwaage
Adjustment type:
Non-adjustable
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DWM12130R-22-C-V-07
Material-No. 3439473
Additional function:
None
Version:
Damped, no relief bore
Standard:
Druckwaage
Adjustment type:
Non-adjustable
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.