DWM12121ZMD /PD /MDZ /PDZ/ MDY

Material number
GP_1000486817
Product Search
Filter selection
Reset filter
Plug connector type
Select all Reset selection
Grouped product items
DWM12121ZMDY-23-C-V-06-230V200-0
Material-No. 4156573
Pmax [bar]:
250
Pressure setting range, product family [bar]:
0 - 350
Design:
Cartridge
Product family:
DWM12121ZDMY
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DWM12121ZMDY-23-C-V-06-230V200-24DG
Material-No. 4156574
Pmax [bar]:
250
Pressure setting range, product family [bar]:
0 - 350
Design:
Cartridge
Product family:
DWM12121ZDMY
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.