DWM12121ZD

Material number
GP_1000486815
Product Search
Filter selection
Reset filter
Pressure setting [bar]
Select all Reset selection
Control pressure differential
Select all Reset selection
Sealing material
Select all Reset selection
Model
Select all Reset selection
Grouped product items
DWM12121ZD-21-C-V-14-230V200
Material-No. 3264081
Pmax [bar]:
350
Pressure setting range, product family [bar]:
0 - 350
Design:
Cartridge
Product family:
DWM12121ZD
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DWM12121ZD-21-C-N-06-230V175
Material-No. 3716992
Pmax [bar]:
350
Pressure setting range, product family [bar]:
0 - 350
Design:
Cartridge
Product family:
DWM12121ZD
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DWM12121ZD-21-C-N-14-230V200
Material-No. 3302080
Pmax [bar]:
350
Pressure setting range, product family [bar]:
0 - 350
Design:
Cartridge
Product family:
DWM12121ZD
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DWM12121ZD-33-C-N-06-230V180
Material-No. 3530987
Pmax [bar]:
350
Pressure setting range, product family [bar]:
0 - 350
Design:
Cartridge
Product family:
DWM12121ZD
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DWM12121ZD-23-C-N-14-230V180
Material-No. 3576028
Pmax [bar]:
350
Pressure setting range, product family [bar]:
0 - 350
Design:
Cartridge
Product family:
DWM12121ZD
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.