DWM12121ZB /ZH

  • Search Bar : $SL-1000060609 [1000496721] [global]
Material number
GP_1000486813
Product Search
Filter selection
Reset filter
Model
Select all Reset selection
Additional function
Select all Reset selection
Grouped product items
DWM12121ZB-31-C-N-13
Material-No. 3256331
Additional function:
function blockable by tool
Version:
undamped, with relief hole
Standard:
Druckwaage
Adjustment type:
Non-adjustable
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DWM12121ZH-32-C-N-13
Material-No. 3311649
Additional function:
Function can be blocked manually
Version:
Damped, with relief bore
Standard:
Druckwaage
Adjustment type:
Non-adjustable
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DWM12121ZH-22-C-N-13
Material-No. 3411894
Additional function:
Function can be blocked manually
Version:
Damped, no relief bore
Standard:
Druckwaage
Adjustment type:
Non-adjustable
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.