DV5E

Material number
GP_1000489940
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Model
Select all Reset selection
Additional function
Select all Reset selection
Grouped product items
DV5E-04X
Material-No. 3094196
Pmax [bar]:
350
Q product family [l/min]:
0 - 30
Design:
Cartridge
Product family:
DV5E
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DV5E-01X
Material-No. 710300
Pmax [bar]:
350
Q product family [l/min]:
0 - 30
Design:
Cartridge
Product family:
DV5E
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DV5E-02X
Material-No. 3139707
Pmax [bar]:
350
Q product family [l/min]:
0 - 30
Design:
Cartridge
Product family:
DV5E
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DV5E-11X
Material-No. 710302
Pmax [bar]:
350
Q product family [l/min]:
0 - 30
Design:
Cartridge
Product family:
DV5E
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.