DRVP-20

Material number
GP_1000486925
Product Search
Filter selection
Reset filter
Adjustment type
Select all Reset selection
Model
Select all Reset selection
Additional function
Select all Reset selection
Grouped product items
DRVP-20-01.2
Material-No. 705787
Pmax [bar]:
350
Q product family [l/min]:
0 - 300
Design:
Manifold-mounted
Product family:
DRVP-20
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DRVP-20-12.2
Material-No. 706341
Pmax [bar]:
350
Q product family [l/min]:
0 - 300
Design:
Manifold-mounted
Product family:
DRVP-20
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.