DRVP-16

Material number
GP_1000486923
Product Search
Filter selection
Reset filter
Adjustment type
Select all Reset selection
Model
Select all Reset selection
Additional function
Select all Reset selection
Grouped product items
DRVP-16-01.2
Material-No. 705785
Pmax [bar]:
350
Q product family [l/min]:
0 - 180
Design:
Manifold-mounted
Product family:
DRVP-16
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DRVP-16-12.2
Material-No. 706312
Pmax [bar]:
350
Q product family [l/min]:
0 - 180
Design:
Manifold-mounted
Product family:
DRVP-16
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.