DRVP-12

Material number
GP_1000486921
Product Search
Filter selection
Reset filter
Adjustment type
Select all Reset selection
Model
Select all Reset selection
Additional function
Select all Reset selection
Grouped product items
DRVP-12-01.2
Material-No. 705783
Pmax [bar]:
350
Q product family [l/min]:
0 - 90
Design:
Manifold-mounted
Product family:
DRVP-12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DRVP-12-12.2
Material-No. 705806
Pmax [bar]:
350
Q product family [l/min]:
0 - 90
Design:
Manifold-mounted
Product family:
DRVP-12
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.