DR06

Material number
GP_1000486737
Product Search
Filter selection
Reset filter
Pressure setting range [bar]
Select all Reset selection
Pressure setting [bar]
Select all Reset selection
Grouped product items
DR06-01-C-N-200V
Material-No. 2610301
Pmax [bar]:
350
Pressure setting range, product family [bar]:
12 - 241
Design:
Cartridge
Product family:
DR06
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DR06-01-C-N-350V
Material-No. 2610570
Pmax [bar]:
350
Pressure setting range, product family [bar]:
12 - 241
Design:
Cartridge
Product family:
DR06
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DR06-01-C-N-050V
Material-No. 2610571
Pmax [bar]:
350
Pressure setting range, product family [bar]:
12 - 241
Design:
Cartridge
Product family:
DR06
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DR06-01-C-N-200V140
Material-No. 2611013
Pmax [bar]:
350
Pressure setting range, product family [bar]:
12 - 241
Design:
Cartridge
Product family:
DR06
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.