DMVE

Material number
GP_1000486727
Product Search
Filter selection
Reset filter
Adjustment type
Select all Reset selection
Pressure setting range [bar]
Select all Reset selection
Grouped product items
DMVE-G1/2-01X-140V
Material-No. 710250
Pmax [bar]:
500
Pressure setting range, product family [bar]:
10 - 140
Design:
Cartridge
Product family:
DMVE
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DMVE-G1/2-01X-50V
Material-No. 710254
Pmax [bar]:
500
Pressure setting range, product family [bar]:
10 - 140
Design:
Cartridge
Product family:
DMVE
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DMVE-G1/2-01X-140H
Material-No. 710256
Pmax [bar]:
500
Pressure setting range, product family [bar]:
10 - 140
Design:
Cartridge
Product family:
DMVE
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.