DFP(F) – up to 315 bar, plate design (for oil flow in the reverse direction)

The DFP block mounting filter with side flange mounting is suitable for applications with plate construction at pressure ranges up to 315 bar.
Material number
GP_1000515463
learn more ...
  • Search Bar : $SL-1000066723 [1000517557] [global]
Product Search
Filter selection
Reset filter
Filter material
Select all Reset selection
Filter rating [µm]
Select all Reset selection
Type of connection
Select all Reset selection
Connection size
Select all Reset selection
Show more filters

DFP(F) – up to 315bar, plate design (for oil flow in the reverse direction)


Grouped product items
DFP BH/HC 280 Q C 3 C 1.0
Material-No. 1250119
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFP SN 330 Q D 10 D 1.0 /-V-LED
Material-No. 1250238
Other features:
LED=CI with LED display
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
V=FPM (Viton)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFP W 60 Q B 25 A 1.0 /-B6
Material-No. 1250329
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFP BH/HC 660 Q D 10 D 1.0 /-L48
Material-No. 1250347
Other features:
L48=lamp voltage 48V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFP BH/HC 660 Q D 20 D 1.0 /-L48
Material-No. 1250348
Other features:
L48=lamp voltage 48V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFP BH/HC 660 Q D 10 D 1.0 /-L220
Material-No. 1250417
Other features:
L220=lamp voltage 230V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFP ON 240 Q C 10 D 1.0 /-V-L24-B6
Material-No. 1250444
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
V=FPM (Viton)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFP BH/HC 240 Q C 5 D 1.0 /-L48
Material-No. 1250451
Other features:
L48=lamp voltage 48V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFP BH/HC 160 Q C 20 C 1.0 /-B6
Material-No. 1250542
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFP ON 60 Q B 20 D 1.0 /-L110-B6
Material-No. 1250577
Other features:
L110=lamp voltage 115V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFP SN 660 Q D 10 D 1.0 /-LED-B6
Material-No. 1250649
Other features:
LED=CI with LED display
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFP SN 500 Q D 10 D 1.0 /-L24-B6
Material-No. 1250900
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFP BH/HC 240 Q C 10 D 1.0 /-L220
Material-No. 1251018
Other features:
L220=lamp voltage 230V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFP BH/HC 660 Q D 3 D 1.0 /-V-L48
Material-No. 1251039
Other features:
L48=lamp voltage 48V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
V=FPM (Viton)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFP BH/HC 660 Q D 10 D 1.0 /-V-L48
Material-No. 1251102
Other features:
L48=lamp voltage 48V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
V=FPM (Viton)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFP ON 330 Q D 3 D 1.0 /-L24
Material-No. 1251213
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFP BH/HC 60 Q B 5 A 1.0
Material-No. 1251267
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFP BH/HC 60 Q B 10 D 1.0 /-L24-B6
Material-No. 1251294
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFP ON 60 Q B 10 D 1.0 /-L24
Material-No. 1251309
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFP BH/HC 110 Q B 5 D 1.0 /-L24
Material-No. 1251315
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFP/DFPF Pressure Filter for Manifold Block Mounting
Product brochure EN

(0.65 MB)

DFP/DFPF Pressure Filter Manifold Mount.
Spare parts list EN

(0.59 MB)