DFN – up to 400 bar, in acc. with DIN 24550

The DFN high-pressure line filter in acc. with DIN 24550 is suitable for applications with flow rates of up to 350 l/min at max. pressure ranges of 400 bar.
Material number
GP_1000515411
learn more ...
  • Search Bar : $SL-1000066723 [1000517557] [global]
Product Search
Filter selection
Reset filter
Filter material
Select all Reset selection
Filter rating [µm]
Select all Reset selection
Connection size
Select all Reset selection
Clogging indicator
Select all Reset selection
Show more filters

DFN – up to 400bar, in acc. with DIN 24550


Grouped product items
DFN BH/HC 100 S D 6 LZ 1.1 /-DB
Material-No. 1250922
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFN BN/HC 100 S D 10 A 1.1 /-B7
Material-No. 1251176
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFN BN/HC 100 S D 3 LZ 1.1 /-DB
Material-No. 1251403
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFN BH/HC 63 S C 10 LZ 1.1 /-DB
Material-No. 1251696
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFN BH/HC 250 S F 25 A 1.0
Material-No. 1252087
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFN BN/HC 250 S F 10 A 1.0
Material-No. 1252395
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFN BN/HC 100 S D 10 A 1.1
Material-No. 1252396
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFN BN/HC 63 S C 10 A 1.1 /-B7
Material-No. 1252732
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFN BN/HC 250 S F 6 LZ 1.0 /-DB
Material-No. 1252763
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFN BN/HC 250 S F 10 LZ 1.0 /-W-DB-B7
Material-No. 1253232
Other features:
DB=CI in acc. with Mercedes-Benz, W=for HFA/HFC fluid
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFN BN/HC 63 S C 10 B 1.1
Material-No. 1253340
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFN BN/HC 100 S D 10 B 1.1
Material-No. 1253341
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFN BN/HC 250 S F 10 B 1.0
Material-No. 1253342
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFN BH/HC 63 S C 3 LZ 1.1 /-DB
Material-No. 1253359
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFN BH/HC 250 S F 6 LZ 1.0 /-DB
Material-No. 1261040
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFN BN/HC 250 S F 6 LZ 1.0 /-DB-B7
Material-No. 1261234
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFN BH/HC 250 S F 10 LZ 1.0 /-DB
Material-No. 1261504
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFN BH/HC 63 S C 6 LZ 1.1 /-DB
Material-No. 1261573
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFN BH/HC 63 S C 10 LZ 1.1 /-DB-A5-B7
Material-No. 1261762
Other features:
A5=response pressure CI 5 bar, DB=CI in acc. with Mercedes-Benz
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFN BN/HC 250 S F 10 A 1.0 /-B7
Material-No. 1262089
Other features:
0=no other features
Standard:
1=in acc. w. DIN 24550
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
LFN,LFNF,DFN Inline Filters to DIN 24550
Product brochure EN

(0.41 MB)

DFN-DFNF-LFN-LFNF Inline Filter DIN24550
Spare parts list EN

(0.85 MB)