DFF(X) – up to 420 bar, for oil flow in the reverse direction

The high-pressure line filter DFF is suitable for oil flow that is sometimes in the reverse direction at max. pressure ranges of 420 bar.
Material number
GP_1000515403
learn more ...
  • Search Bar : $SL-1000066723 [1000517557] [global]
Product Search
Filter selection
Reset filter
Filter material
Select all Reset selection
Filter rating [µm]
Select all Reset selection
Type of connection
Select all Reset selection
Connection size
Select all Reset selection
Show more filters

DFF(X) – up to 420bar, for oil flow in the reverse direction


Grouped product items
DFF BH/HC 140 T C 3 C 1.0
Material-No. 1250050
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFF BH/HC 110 T C 20 B 1.0
Material-No. 1250128
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFF ON 110 T C 20 B 1.0
Material-No. 1250379
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFF BH/HC 60 T C 10 A 1.0
Material-No. 1250756
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFF BH/HC 110 T C 10 A 1.0
Material-No. 1250757
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFF BH/HC 240 T E 10 A 1.1
Material-No. 1250758
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFF BH/HC 330 T F 10 A 1.0
Material-No. 1250759
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFF BH/HC 330 T L 10 A 1.0
Material-No. 1250760
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFF BH/HC 500 T F 10 A 1.0
Material-No. 1250761
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFF BH/HC 500 T L 10 A 1.0
Material-No. 1250762
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFF BH/HC 660 T F 10 A 1.0
Material-No. 1250763
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFF BH/HC 110 T C 20 A 1.0
Material-No. 1250764
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFF BH/HC 160 T E 20 A 1.1
Material-No. 1250765
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFF BH/HC 240 T E 20 A 1.1
Material-No. 1250766
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFF BH/HC 330 T L 20 A 1.0
Material-No. 1250767
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFF BH/HC 500 T F 20 A 1.0
Material-No. 1250768
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFF BH/HC 500 T L 20 A 1.0
Material-No. 1250769
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFF BH/HC 660 T L 20 A 1.0
Material-No. 1250770
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFF BH/HC 500 T L 10 B 1.0
Material-No. 1250773
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DFF BH/HC 660 T F 10 B 1.0
Material-No. 1250774
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DF/DFF Pressure Filter / Pressure Filter for Reversible Oil Flow
Product brochure EN

(0.83 MB)

DF-DFF-DFFX Pressure Filter
Spare parts list EN

(0.66 MB)