DFDK – up to 315 bar, switchable
The DFDK switchable high-pressure line filter is suitable for applications with flow rates up to 1800 l/min at max. pressure ranges of 315 bar.
Material number
learn more ...
GP_1000515397
Product Search
Filter selection
Reset filter
DFDK – up to 315bar, switchable
|
DFDK ON 280 QLF 20 LZ 1.1
Material-No. 1250013
|
|
||||||||
|
DFDK BH/HC 140 QLC 3 A 1.1
Material-No. 1250240
|
|
||||||||
|
DFDK W/HC 60 QLC 50 LE 1.1
Material-No. 1250242
|
|
||||||||
|
DFDK BH/HC 240 QLF 3 D 1.1 /-V-L24
Material-No. 1250295
|
|
||||||||
|
DFDK ON 160 QLF 5 D 1.1 /-L24
Material-No. 1250418
|
|
||||||||
|
DFDK W 30 QLB 50 D 1.0 /-L48
Material-No. 1250510
|
|
||||||||
|
DFDK BH/HC 140 QLC 20 D 1.1 /-L110
Material-No. 1250556
|
|
||||||||
|
DFDK ON 160 QLF 10 D 1.1 /-L110
Material-No. 1250578
|
|
||||||||
|
DFDK BH/HC 160 QLF 10 C 1.1 /-V
Material-No. 1250679
|
|
||||||||
|
DFDK BH/HC 110 QLC 20 A 1.1
Material-No. 1250738
|
|
||||||||
|
DFDK BH/HC 160 QLF 20 A 1.1
Material-No. 1250739
|
|
||||||||
|
DFDK BH/HC 240 QLF 20 A 1.1
Material-No. 1250740
|
|
||||||||
|
DFDK BH/HC 30 QLB 20 B 1.0
Material-No. 1250744
|
|
||||||||
|
DFDK BH/HC 160 QLF 20 B 1.1
Material-No. 1250747
|
|
||||||||
|
DFDK BH/HC 110 QLC 20 C 1.1
Material-No. 1250750
|
|
||||||||
|
DFDK BH/HC 160 QLF 20 D 1.1 /-L24
Material-No. 1250752
|
|
||||||||
|
DFDK ON 140 QLC 10 C 1.1
Material-No. 1250908
|
|
||||||||
|
DFDK BH/HC 240 QLF 5 LE 1.1 /-L24
Material-No. 1250982
|
|
||||||||
|
DFDK ON 160 QLF 5 D 1.1 /-V-L24
Material-No. 1251053
|
|
||||||||
|
DFDK ON 280 QLF 10 A 1.1
Material-No. 1251180
|
|
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DFDK Change-Over Pressure Filter
Product brochure
EN
(0.88 MB)
DFDK Change-Over Pressure Filter
Spare parts list
EN
(1.35 MB)