DF SET – Set solution

The DF block mounting filter with side flange mounting as a set solution with bowl and element.
Material number
GP_1000515465
learn more ...
Product Search
Filter selection
Reset filter
Filtration rating
Select all Reset selection

DF SET – Set solution


Grouped product items
DF ON 330 SET 5 W 1.0
Material-No. 1301848
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF ON 660 SET 5 W 1.0
Material-No. 1315058
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF ON 330 SET 10 W 1.0
Material-No. 1316119
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.