DF...Q E – up to 315 bar

The lateral flange-mounted DF block mounting filter ... Q E is suitable for applications with flow rates up to 550 l/min at pressure ranges up to 315 bar.
  • Search Bar: Search Bar
Material number
GP_1000515459
Product Search
Filter selection
Reset filter
pmax [bar]
Select all Reset selection
Filter material
Select all Reset selection
Filter rating [µm]
Select all Reset selection
Type of connection
Select all Reset selection
Show more filters
Grouped product items
DF ON 60 Q E 10 BM 1.0 /-B6
Material-No. 1250025
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF ON 240 Q E 10 D 1.0 /-V-L48
Material-No. 1250071
Other features:
L48=lamp voltage 48V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF BH/HC 30 Q E 10 B 1.0 /-B6
Material-No. 1250077
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF ON 160 Q E 10 C 1.0 /-B6
Material-No. 1250134
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF BH/HC 240 Q E 10 B 1.0 /-B6
Material-No. 1250285
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF BH/HC 240 Q E 5 D 1.0 /-L24
Material-No. 1250434
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF ON 140 Q E 20 D 1.0 /-L220
Material-No. 1250474
Other features:
L220=lamp voltage 230V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF ON 60 Q E 5 C 1.0
Material-No. 1250590
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF BH/HC 160 Q E 20 D 1.0 /-L220-B6
Material-No. 1250598
Other features:
L220=lamp voltage 230V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF ON 160 Q E 5 C 1.0
Material-No. 1250613
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF ON 280 Q E 5 C 1.0 /-B6
Material-No. 1250694
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF BH/HC 160 Q E 5 B 1.0
Material-No. 1250695
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF BH/HC 110 Q E 20 D 1.0 /-L24
Material-No. 1250963
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF BH/HC 280 Q E 10 D 1.0 /-L24
Material-No. 1251049
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF ON 160 Q E 5 C 1.0 /-B6
Material-No. 1251307
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF BH/HC 30 Q E 5 C 1.0
Material-No. 1251318
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF ON 160 Q E 10 D 1.0 /-L24
Material-No. 1251328
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF ON 110 Q E 5 B 1.0 /-B6
Material-No. 1251393
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF BH/HC 30 Q E 10 D 1.0 /-LED-B6
Material-No. 1251581
Other features:
LED=CI with LED display
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF ON 60 Q E 10 D 1.0 /-LED
Material-No. 1251907
Other features:
LED=CI with LED display
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DF..MA/DF..QE/DF..MHA/DF..MHE Pressure Filters Manifold Mounted RearFlanged
Product brochure EN

(0.45 MB)

DF...QE-MA Pressure Filter Manif. Mount.
Spare parts list EN

(0.71 MB)