DF...M A – up to 250 bar

The lateral flange-mounted DF block mounting filter ... M A is suitable for applications with flow rates up to 200 l/min at pressure ranges up to 250 bar.
  • Search Bar: Search Bar
Material number
GP_1000515457
Product Search
Filter selection
Reset filter
pmax [bar]
Select all Reset selection
Filter material
Select all Reset selection
Filter rating [µm]
Select all Reset selection
Type of connection
Select all Reset selection
Show more filters
Grouped product items
DF ON 60 M A 10 B 1.0 /-B6
Material-No. 1251159
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF ON 140 M A 10 B 1.0
Material-No. 1251361
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF BH/HC 110 M A 5 D 1.0 /-L24
Material-No. 1251685
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF BH/HC 60 M A 5 D 1.0 /-L24
Material-No. 1251686
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF ON 60 M A 20 C 1.0
Material-No. 1252884
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF ON 110 M A 20 D 1.0 /-L24
Material-No. 1253315
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF BH/HC 110 M A 5 D 1.0 /-LED
Material-No. 1260440
Other features:
LED=CI with LED display
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF BH/HC 60 M A 10 D 1.0 /-L220
Material-No. 1260648
Other features:
L220=lamp voltage 230V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF ON 140 M A 10 C 1.0 /-B6
Material-No. 1261022
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF ON 110 M A 20 C 1.0
Material-No. 1261778
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF ON 140 M A 10 LZ 1.0 /-DB
Material-No. 1262007
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF BH/HC 60 M A 5 C 1.0
Material-No. 1262131
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF BH/HC 60 M A 10 D 1.0 /-LED
Material-No. 1262212
Other features:
LED=CI with LED display
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF ON 60 M A 10 LZ 1.0 /-DB-B6
Material-No. 1262648
Other features:
DB=CI in acc. with Mercedes-Benz
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF ON 60 M A 10 D 1.0 /-L24-B6
Material-No. 1262868
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF W 60 M A 25 D 1.0 /-L24
Material-No. 1263261
Other features:
L24=lamp voltage 24V
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF 240 M A XX A 1.0 /-V
Material-No. 1263984
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
V=FPM (Viton)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF ON 60 M A 20 B 1.0 /-B6
Material-No. 1264078
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF BH/HC 60 M A 3 C 1.0 /-B6
Material-No. 1264879
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DF 240 M A XX A 1.0
Material-No. 1265387
Other features:
0=no other features
Standard:
0=none
Changeover:
0=no changeover
Sealing material:
NBR=NBR (Perbunan)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DF..MA/DF..QE/DF..MHA/DF..MHE Pressure Filters Manifold Mounted RearFlanged
Product brochure EN

(0.45 MB)

DF...QE-MA Pressure Filter Manif. Mount.
Spare parts list EN

(0.71 MB)