DBM06020-51

Material number
GP_1000486651
Product Search
Filter selection
Reset filter
Pressure setting range [bar]
Select all Reset selection
Pressure setting [bar]
Select all Reset selection
Sealing material
Select all Reset selection
Grouped product items
DBM06020-51-C-V-350V
Material-No. 3722210
Pmax [bar]:
350
Pressure setting range, product family [bar]:
10 - 350
Design:
Cartridge
Product family:
DBM06020
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DBM06020-51-C-N-100V
Material-No. 3833558
Pmax [bar]:
350
Pressure setting range, product family [bar]:
10 - 350
Design:
Cartridge
Product family:
DBM06020
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DBM06020-51-C-V-250V
Material-No. 4183784
Pmax [bar]:
350
Pressure setting range, product family [bar]:
10 - 350
Design:
Cartridge
Product family:
DBM06020
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DBM06020-51-C-V-250V130
Material-No. 3815503
Pmax [bar]:
350
Pressure setting range, product family [bar]:
10 - 350
Design:
Cartridge
Product family:
DBM06020
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.