DB4E-25X

Material number
GP_1000486643
Product Search
Filter selection
Reset filter
Pressure setting range [bar]
Select all Reset selection
Pressure setting [bar]
Select all Reset selection
Grouped product items
DB4E-25X-350V
Material-No. 3475344
Pmax [bar]:
350
Pressure setting range, product family [bar]:
4 - 350
Design:
Cartridge
Product family:
DB4E-25X
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DB4E-25X-250V
Material-No. 3714539
Pmax [bar]:
350
Pressure setting range, product family [bar]:
4 - 350
Design:
Cartridge
Product family:
DB4E-25X
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DB4E-25X-350V250
Material-No. 4592914
Pmax [bar]:
350
Pressure setting range, product family [bar]:
4 - 350
Design:
Cartridge
Product family:
DB4E-25X
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.