DB08PY

Material number
GP_1000486685
Product Search
Filter selection
Reset filter
Pressure setting range [bar]
Select all Reset selection
Grouped product items
DB08PY-01-C-N-087V-0
Material-No. 3983091
Pmax [bar]:
350
Pressure setting range, product family [bar]:
5 - 345
Design:
Cartridge
Product family:
DB08PY
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DB08PY-01-C-N-140V-0
Material-No. 3983092
Pmax [bar]:
350
Pressure setting range, product family [bar]:
5 - 345
Design:
Cartridge
Product family:
DB08PY
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DB08PY-01-C-N-330V-0
Material-No. 3983093
Pmax [bar]:
350
Pressure setting range, product family [bar]:
5 - 345
Design:
Cartridge
Product family:
DB08PY
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
DB08PY-01-C-N-500V-0
Material-No. 3983119
Pmax [bar]:
350
Pressure setting range, product family [bar]:
5 - 345
Design:
Cartridge
Product family:
DB08PY
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.