Curved-tooth gear couplings

Curved tooth gear coupling, the flexible shaft connection
  • Double cardanic mode of action, resulting in negligible restoring forces
  • Plastic sleeve made of 6.6 polyamide, very high electrical insulating power
  • Resistant against all commercially available lubrication and hydraulic oils
  • Simple, time-saving installation
  • Permitted temperature range from -25°C to +80°C
  • Maintenance-free thanks to the combination of the steel and plastic as materials
  • Can be supplied in the sizes 14 to 100 (motor size 56 to 315 L)
  • Prescribed for Berarma pumps
  • Search Bar: Search Bar
Material number
GP_1000422047
Product Search
Filter selection
Reset filter
Grouped product items
Kupplung B28-28H7/25H7
Material-No. 3135231
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Kupplung B28-20H7/20H7
Material-No. 3137728
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Kupplung B24-24H7/B17-SO
Material-No. 3148250
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Kupplung B38-38H7/32H7
Material-No. 3229032
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Kupplung B42-40H7/38H7
Material-No. 3229045
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Kupplung B28-24H7/25H7
Material-No. 3229046
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Kupplung B24-24H7/20H7
Material-No. 3229049
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Kupplung B42-42H7/40H7
Material-No. 3229050
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Kupplung B42-38H7/25H7
Material-No. 3274622
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Kupplung B28-28H7/20H7
Material-No. 3299212
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Kupplung B42-42H7/22H7
Material-No. 3367018
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Kupplung B38-28H7/32H7
Material-No. 3474653
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Kupplung B48-48H7/25H7
Material-No. 3488846
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Kupplung B42-38H7/32H7
Material-No. 3491130
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Kupplung B24-19H7/20H7
Material-No. 3506971
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Kupplung B32-24H7/32H7
Material-No. 3536942
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Kupplung B48-42H7/40H7
Material-No. 3549584
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Kupplung B38-38H7/25H7
Material-No. 3559416
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Kupplung B42-40H7/28H7
Material-No. 3560801
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Kupplung B38-38H7/20H7
Material-No. 3585191
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page