CTU 1000

The HYDAC Contamination Test Unit CTU 1000 series is used to determine the technical cleanliness of slightly contaminated components. The background to this is the ever more powerful demands on the life expectancy of individual components and assemblies and the resulting increasing requirements for the technical cleanliness of components and systems. By determining the type, size and quantity of contamination, quality standards can be checked, documented and the necessary optimisation measures taken.

 

  • Cost reduction through lower production waste
  • Vulnerability detection and remediation
  • Reduction of zero km failures
  • Internal and external communication
  • Documentation of technical cleanliness of components
  • Search Bar : $SL-1000063620 [1000505443] [global]
Material number
GP_1000509399
Product Search
Filter selection
Reset filter
Grouped product items
CTU-1050-M-U-Z
Material-No. 4566654
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Size CTU:
0 = h=300, b=800, t=400mm
Supply voltage:
M = 230 VAC, 50/60 Hz
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CTU-1250-M-Z-Z
Material-No. 4646548
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Size CTU:
2= h=550, b=800, t=650mm
Supply voltage:
M = 230 VAC, 50/60 Hz
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CTU-1250-M-Z-A
Material-No. 4646673
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Size CTU:
2= h=550, b=800, t=650mm
Supply voltage:
M = 230 VAC, 50/60 Hz
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CTU-1251-M-Z-R/-EA
Material-No. 4650468
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Size CTU:
2= h=550, b=800, t=650mm
Supply voltage:
M = 230 VAC, 50/60 Hz
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CTU-1050-K-U-Z
Material-No. 4653397
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Size CTU:
0 = h=300, b=800, t=400mm
Supply voltage:
K = 120 V, 60 Hz, 1 Ph
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CTU-1050-M-Z-A
Material-No. 4674200
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Size CTU:
0 = h=300, b=800, t=400mm
Supply voltage:
M = 230 VAC, 50/60 Hz
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CTU-1050-M-Z-Z
Material-No. 4679125
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Size CTU:
0 = h=300, b=800, t=400mm
Supply voltage:
M = 230 VAC, 50/60 Hz
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CTU-1050-K-Z-Z
Material-No. 4679301
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Size CTU:
0 = h=300, b=800, t=400mm
Supply voltage:
K = 120 V, 60 Hz, 1 Ph
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CTU-1250-M-U-Z
Material-No. 4691098
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Size CTU:
2= h=550, b=800, t=650mm
Supply voltage:
M = 230 VAC, 50/60 Hz
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CTU-1051-K-U-Z
Material-No. 4695337
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Size CTU:
0 = h=300, b=800, t=400mm
Supply voltage:
K = 120 V, 60 Hz, 1 Ph
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CTU-1250-M-U-R
Material-No. 4698023
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Size CTU:
2= h=550, b=800, t=650mm
Supply voltage:
M = 230 VAC, 50/60 Hz
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CTU-1250-K-U-A
Material-No. 4705328
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Size CTU:
2= h=550, b=800, t=650mm
Supply voltage:
K = 120 V, 60 Hz, 1 Ph
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CTU-1050-M-U-Z/-EA
Material-No. 4705782
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Size CTU:
0 = h=300, b=800, t=400mm
Supply voltage:
M = 230 VAC, 50/60 Hz
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CTU-1050-M-U-R
Material-No. 4706324
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Size CTU:
0 = h=300, b=800, t=400mm
Supply voltage:
M = 230 VAC, 50/60 Hz
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CTU-1250-K-Z-Z
Material-No. 4728284
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Size CTU:
2= h=550, b=800, t=650mm
Supply voltage:
K = 120 V, 60 Hz, 1 Ph
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CTU-1050-K-Z-A
Material-No. 4731190
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Size CTU:
0 = h=300, b=800, t=400mm
Supply voltage:
K = 120 V, 60 Hz, 1 Ph
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CTU-1050-K-Z-R
Material-No. 4748547
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Size CTU:
0 = h=300, b=800, t=400mm
Supply voltage:
K = 120 V, 60 Hz, 1 Ph
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CTU-1250-M-Z-R
Material-No. 4750640
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Size CTU:
2= h=550, b=800, t=650mm
Supply voltage:
M = 230 VAC, 50/60 Hz
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CTU1000 series - ContaminationTest Unit
Product brochure EN

(1.45 MB)