CTM-SC

The Contamination Test Module CTM is a modular system designed to analyse the technical cleanliness of components.

The CTM-SC supply module is used for media supply, control and data storage of the CTM-E extraction modules.

 

  • Connectable pulsation of the test liquid
  • Filling and emptying connection
  • Controlling and monitoring CTM-E modules
  • Automatic pressure adjustment via software
  • Free programming of the extraction procedure
Read more Show less
  • Search Bar: Search Bar
Material number
GP_1000509403
Product Search
Filter selection
Reset filter
Grouped product items
CTM-SC-3411-M
Material-No. 4623027
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Supply voltage:
230V AC / 50Hz / 1Ph Europe
Analysis fluid:
Solvent AIII class
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CTM-SC-3411-K
Material-No. 4631583
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Supply voltage:
120V AC / 60Hz/ 1Ph USA/Canada
Analysis fluid:
Solvent AIII class
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CTM-SC-1050-K
Material-No. 4643679
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Supply voltage:
120V AC / 60Hz/ 1Ph USA/Canada
Analysis fluid:
Solvent AIII class
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CTM-SC-1050-M
Material-No. 4714483
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 4414:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Supply voltage:
230V AC / 50Hz / 1Ph Europe
Analysis fluid:
Solvent AIII class
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CTM-SC ContaminationTest Module - SupplyControl
Product brochure EN

(0.8 MB)

CTM-SC 3xxx ContaminationTest Module - Supply Control
Product brochure EN

(0.27 MB)