CTM-EB

The Contamination Test Module CTM is a modular system designed to analyse the technical cleanliness of components. The CTM-EB extraction module is used for spray extraction in conjunction with the CTM-SC.

  • Search Bar : $SL-1000063620 [1000505443] [global]
Material number
GP_1000509405
Product Search
Filter selection
Reset filter
Grouped product items
CTM-EB-2050-K-Z-Z
Material-No. 4643498
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Supply voltage:
120V AC / 60Hz/ 1Ph USA/Canada
Analysis fluid:
Solvent AIII class
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CTM-EB-1450-K-Z-Z
Material-No. 4667504
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Supply voltage:
120V AC / 60Hz/ 1Ph USA/Canada
Analysis fluid:
Solvent AIII class
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CTM-EB-2050-M-Z-Z
Material-No. 4674202
Standard:
EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 4413:2010, EN ISO 13849-1:2015, EN 1127-1:2019
Supply voltage:
230V AC / 50Hz / 1Ph Europe
Analysis fluid:
Solvent AIII class
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CTM-EB ContaminationTest Module-Extraction Box
Product brochure EN

(0.56 MB)