CSM 1000

The ContaminationSensor Module CSM 1000 is an Online Condition Monitoring System for the continuous measurement of solid particle contamination in hydraulic and lubrication fluids with high proportions of air bubbles. Air bubbles are brought into solution by means of an integrated air bubble suppression and are therefore not measured as particles. The CSM 1000 is the ideal complete solution for counting out a fluid for particles, independent of the total hydraulic system.
  • Total flow rate (standard pump) ≈ 100 ml/min
    Total flow rate (pump, stable under primary pressure) ≈ 180 ml/min
  • Permitted pressure at output 5 bar max.
  • Permissible viscosity range for measurement operation: 10 ... 1000 mm²/sec
  • Ready for connection, complete solution for tanks and pressure lines in lubrication systems and test benches
  • Air bubble suppression
  • Optionally with AquaSensor AS 1000 and/or HYDACLab®
  • Lubrication oil system monitoring in the paper, steel and energy industry
  • Preventive, proactive preparation of maintenance work
  • Component cleanliness monitoring in test benches
  • Oil cleanliness monitoring in storage tanks
Material number
GP_1000510105
learn more ...
  • Search Bar : $SL-1000063620 [1000505443] [global]
Product Search
Filter selection
Reset filter

CSM 1000


Grouped product items
CSM1220-1-1-N/AB/N60/AB60-Z *
Material-No. 3261536
Standard:
EN ISO 12100:2010
Electrical outlet:
Analogue output (4–20mA)
Supplementary details:
Standard
Supply voltage, motor-pump assembly:
400/690-50-3 400/690-60-3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CSM1220-2-1-W/N/X60/O60-AS
Material-No. 3324931
Standard:
EN ISO 12100:2010
Electrical outlet:
Analogue output (4–20mA)
Supplementary details:
With AquaSensor AS1000
Supply voltage, motor-pump assembly:
230/400-50-3 265/460-60-3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CSM1320-2-1-W/N/X60/O60-Z*
Material-No. 3346467
Standard:
EN ISO 12100:2010
Electrical outlet:
Analogue output (4–20mA)
Supplementary details:
Standard
Supply voltage, motor-pump assembly:
230/400-50-3 265/460-60-3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CSM1320-2-1-W/N/X60/O60-AS
Material-No. 3413656
Standard:
EN ISO 12100:2010
Electrical outlet:
Analogue output (4–20mA)
Supplementary details:
With AquaSensor AS1000
Supply voltage, motor-pump assembly:
230/400-50-3 265/460-60-3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CSM1320-1-1-W/N/X60/O60-AS
Material-No. 3415180
Standard:
EN ISO 12100:2010
Electrical outlet:
Analogue output (4–20mA)
Supplementary details:
With AquaSensor AS1000
Supply voltage, motor-pump assembly:
230/400-50-3 265/460-60-3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CSM1220-2-2-W/N/X60/O60-AS
Material-No. 3464874
Standard:
EN ISO 12100:2010
Electrical outlet:
Analogue output (0–10V)
Supplementary details:
With AquaSensor AS1000
Supply voltage, motor-pump assembly:
230/400-50-3 265/460-60-3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CSM1220-2-1-N/AB/N60/AB60-AS *
Material-No. 3472356
Standard:
EN ISO 12100:2010
Electrical outlet:
Analogue output (4–20mA)
Supplementary details:
With AquaSensor AS1000
Supply voltage, motor-pump assembly:
400/690-50-3 400/690-60-3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CSM1210-2-1-W/N/X60/O60-AS
Material-No. 3498446
Standard:
EN ISO 12100:2010
Electrical outlet:
Analogue output (4–20mA)
Supplementary details:
With AquaSensor AS1000
Supply voltage, motor-pump assembly:
230/400-50-3 265/460-60-3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CSM1320-1-2-N/AB/N60/AB60-AS*
Material-No. 3501195
Standard:
EN ISO 12100:2010
Electrical outlet:
Analogue output (0–10V)
Supplementary details:
With AquaSensor AS1000
Supply voltage, motor-pump assembly:
400/690-50-3 400/690-60-3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CSM1210-1-1-W/N/X60/O60-AS
Material-No. 3519765
Standard:
EN ISO 12100:2010
Electrical outlet:
Analogue output (4–20mA)
Supplementary details:
With AquaSensor AS1000
Supply voltage, motor-pump assembly:
230/400-50-3 265/460-60-3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CSM1310-2-1-W/N/X60/O60-AS
Material-No. 3545947
Standard:
EN ISO 12100:2010
Electrical outlet:
Analogue output (4–20mA)
Supplementary details:
With AquaSensor AS1000
Supply voltage, motor-pump assembly:
230/400-50-3 265/460-60-3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CSM1320-1-1-W/N/X60/O60-Z *
Material-No. 3584440
Standard:
EN ISO 12100:2010
Electrical outlet:
Analogue output (4–20mA)
Supplementary details:
Standard
Supply voltage, motor-pump assembly:
230/400-50-3 265/460-60-3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CSM1310-2-1-W/N/X60/O60-Z
Material-No. 3606858
Standard:
EN ISO 12100:2010
Electrical outlet:
Analogue output (4–20mA)
Supplementary details:
Standard
Supply voltage, motor-pump assembly:
230/400-50-3 265/460-60-3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CSM1210-2-1-W/N/X60/O60-Z
Material-No. 3655473
Standard:
EN ISO 12100:2010
Electrical outlet:
Analogue output (4–20mA)
Supplementary details:
Standard
Supply voltage, motor-pump assembly:
230/400-50-3 265/460-60-3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CSM1220-1-2-W/N/X60/O60-Z
Material-No. 3683878
Standard:
EN ISO 12100:2010
Electrical outlet:
Analogue output (0–10V)
Supplementary details:
Standard
Supply voltage, motor-pump assembly:
230/400-50-3 265/460-60-3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CSM1320-4-1-W/N/X60/O60-AS3
Material-No. 4050733
Standard:
EN ISO 12100:2010
Electrical outlet:
Analogue output (4–20mA)
Supplementary details:
With AquaSensor AS1000
Supply voltage, motor-pump assembly:
230/400-50-3 265/460-60-3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CSM1320-2-1-W/N/X60/O60-AS-V
Material-No. 4105188
Standard:
EN ISO 12100:2010
Electrical outlet:
Analogue output (4–20mA)
Supplementary details:
With AquaSensor AS1000
Supply voltage, motor-pump assembly:
230/400-50-3 265/460-60-3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CSM1210-4-1-W/N/X60/O60-AS
Material-No. 4149458
Standard:
EN ISO 12100:2010
Electrical outlet:
Analogue output (4–20mA)
Supplementary details:
With AquaSensor AS1000
Supply voltage, motor-pump assembly:
230/400-50-3 265/460-60-3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CSM1220-4-1-N/AB/N60/AB60-Z
Material-No. 4503014
Standard:
EN ISO 12100:2010
Electrical outlet:
Analogue output (4–20mA)
Supplementary details:
Standard
Supply voltage, motor-pump assembly:
400/690-50-3 400/690-60-3
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CSM1000 ContaminationSensor Module
Product brochure EN

(1.27 MB)

Pressure gauge Kit - Manual
Operating/maintenance instructions EN

(0.75 MB)