CSI-B-1

The ConditionSensor Interface CSI-B-1 is a segment of the HYDAC condition monitoring concept which connects the sensor level with the interpretation level. HYDAC sensors supply an HSI signal which is transmitted by the CSI-B-1 in individual analogue measurement signals. The output can thereby proceed per channel as a current or voltage signal according to choice. The measured values can be read out with the aid of the FluidMonitoring Software FluMoS.
  • One input channel for HYDAC sensors
  • Direct connection of the sensor via screw clamps
  • Automatic sensor detection
  • Very compact design
  • Suitable for top-hat rail installation
  • Protection class IP 40
Material number
GP_1000428074
learn more ...
Product Search
Filter selection
Reset filter

CSI-B-1


Grouped product items
CSI-B-1 Condition Sensor Interface
Material-No. 3308212
Standard:
EN 61000-6-2:2005
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
CSI-B-1 ConditionSensor Interface
Product brochure EN

(0.29 MB)